1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Filter for Wire cut : 340x46x300【2 Pieces Per Package】【2 Pieces Per Package】

EDM FILTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,552.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • เนื่องจากต้นทุนวัตุดิบในการผลิตเพิ่มสูงขึ้น ทางมิซูมิมีความจำเป็นต้องปรับราคาขายใหม่โดยมีผลตั้งแต่วัน 16 ธันวาคม 2564 เป็นต้นไป หากมีข้อสงสัยเพิ่มเติมติดต่อ THA-PB@MISUMI.CO.TH

Product Description

3-5 Microns Filtration : Fewer and smaller particles result in a predictable environment where the following EDM benefits can be achieved.

Reduced Machining Time , Faster Cuts : MISUMI’s 3-5 microns filtration helps to eliminate this contamination contributing to efficient performance at optimum machining speed.

Improved Accuracy : Clean dielectric is essential to achieve the repeatability and close tolerance requirements of production and multi-cavity mold applications.

EDM Filter for Wire cut

EDM Filter for Wire cut

Model Reference (EDM Filter)

MakerModel (reference)Outer diameterInner diameterHighCouplerCoupler SizeProduct code
SODICK

A(205,300,300W,320,320D,350,350S,
350SS,350SSW,350W,500,500W,500WP,
530D,600W,650,750,750W,1000,1000W), AD325L

AG(400L,600L), AP(250L,450L,500L),
AP(250L,450L,500L),
AQ(327L,300L,325L,360L,400L,535L,
537L,550L,560L,600,750L,800L,900L)
BF(250,275,280,280L,320L)
SL(400G,400Q,600Q, 600G)

34046300Without EDMF-340W-46-300HSS
MITSUBISHIBA24 ,BA8, CX10,CX20
FA(10P,10V,20,20P,20V,20VS,30,30V)
FX(10, 10K, 20,20K,30K),
MV(1200R,1200S,2400R)
PA20,PX05,QA(10,20),RA90
340-300WithΦ20EDMF-340W300H
FANACMODEL(O,P,Q,R,S,V),
TAPECUT(W0,W1,W2,W3,W4)
α−(OA,0B,1A,1B,0C,1C)
34046300Without EDMF-340W-46-300HSS
MAKINOU (3,32,32i, 32j,32K,53,53i,U53j,
53K,6,86,PH-1,OH-2),
EC(32,64),ECQ53,EU64
SP (43,64), W (32FB,53FB), ขึ้น (32i,53i),
UF53,UPH1
340-300WithoutΦ20EDMF-340W300H
EDM Filter for Wire cut

Application (EDM Filter)

Life duration (EDM Filter)

EDM filter
Customer Voice (EDM Filter)

Customer Voice (EDM Filter)
Part Number
EDMF-340W-46-300HSS
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,552.40

EDM FILTER 1 Pack(s)

2 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Product Model Electrical discharge machine filter Coupler None Applicable manufacturer Sodick Co., Ltd / Fanuc Corporation
Major Diameter(mm) 340 Height(mm) 300 Minor Diameter(mm) 46
Precision(Equivalent in μm) 3-5 Pressure method 2 kgf/cm2

Please check the type/dimensions/specifications of the part EDMF-340W-46-300HSS in the Filter for Wire cut : 340x46x300【2 Pieces Per Package】 series.