Medium Duty Rack With Caster 50-Strut Type

Brand :
MISUMI

Caution

  • This product needs to be assembled by the customer.
  • The height notation does not include the caster mounting height. The mounting height is as follows - caster diameter ø125: 176 (mm) and caster diameter ø150: 202 (mm).

Product Description

It can immediately respond to layout changes. Movable medium duty rack. More than 350 combinations such as the number of tiers and size are possible. You can choose from 2 colors, green and ivory.
[Features]
·Since the caster is bolt-on type on the strut, the base does not get in the way for clear footing.
·Shelf pitch can be changed in increments of 50 mm.
[Applications]
·Ideal for storing goods on the factory line side where layout changes frequently.
·Active in storing heavy items and large items that are difficult to be stored with tool carts, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

FMK1515J04G | Medium Duty Rack With Caster 50-Strut Type | MISUMI | MISUMI Thailand