(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Low Profile Oil Adsorption Sheet【10 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Please be informed that the product will be discontinued when stock runs out.
  • Please use as alternative product : PC50-2T (1 Box / 25 Sheets), PC50-2 (1 Box / 100 Sheets) and please check the specs before ordering.
  • Sorry for any inconvenience caused to you

Specifications of AKYC-P

  • Product Model
    Sheet
  • Use
    For Oils and Solvents
  • Merchandise details
    Sheet Model
  • Absorbed Power
    0.5 L/sheet
  • Internal capacity
    10 Sheets
Part Number
AKYC-P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 213.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

10 Pieces Per Package

Same day

Basic Specifications

  • Product Model
    Sheet
  • Use
    For Oils and Solvents
  • Merchandise details
    Sheet Model
  • Absorbed Power
    0.5 L/sheet
  • Internal capacity
    10 Sheets

Product Description

[Features]
·Sheet type oil adsorbent.
·Made of non-woven fabric that absorbs quickly and absorbs a large amount of water, it has excellent retention of absorbed oils and solvents.
·You can easily cut it to your desired size and shape with scissors or a cutter.
[Specifications]
·Size: 400 × 500 mm
·Thickness: 2.5 mm
·Color: White
[Applications]
·Absorption of oils, factory floors, prevention of oil leaks around machines and workbenches, cleaning work, absorption of floating oil on the surface of water
·For on-site work sites such as machine factories, mold processing factories, automobile maintenance factories, gas stations, ship factories, printing factories, etc.
[Materials]
·Polypropylene non-woven fabric

Specifications of AKYC-P

  • Product Model
    Sheet
  • Use
    For Oils and Solvents
  • Merchandise details
    Sheet Model
  • Absorbed Power
    0.5 L/sheet
  • Internal capacity
    10 Sheets
Part Number
AKYC-P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 213.00

ABSORBENTS(SHEET TYPE) 1 Pack(s)

10 Pieces Per Package

Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

  • A nonwoven fabric wiper with low dust formation and little residual paper dust!
  • Bulk buying recommended!

Product Specifications (Oil-Absorbent Sheet)

Product Specifications

Features

  • Ideal for water prevention and oil absorption
  • Rapid absorption speed and non-woven fabric for large absorption capacity
  • Absorbed oil and liquids are securely retained

Specification

  • Model: AKYC-P
  • Meterial: Polypropylene non-woven fabric
  • Size: 400 x 500 mm
  • Thickness: 2.5 mm
  • Absorption volume: 0.5 L/sheet
  • Color: White
  • Contents: 10 pcs/pack

Application Examples (Oil-Absorbent Sheet)

Absorbing oils, Factory floor, machinery/workbench oil spillage preventionoils
Cleaning work, Absorbing oil floating on water

Precautions for Use (Oil-Absorbent Sheet)

After use, dispose in accordance with instructions of your local municipality