1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipe Electrode for Fine Hole Machining【10-20 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 925.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electrode wire rod material that can be used for thin-hole pipe electrode machines. Rich in variety

Pipe Electrode for Small Hole Machining: Related Image
Part Number
EPBL0.6-400
EPBL0.8-300
EPBL1.1-400
EPBL1.7-300
EPBL1.8-300
EPBL1.8-400
EPBL2.0-300
EPBL2.1-400
EPBL2.4-400
EPBL2.5-400
EPBL2.6-400
EPBL2.8-300
EPBL2.9-400
EPBS0.3-300SALE
EPBS0.3-400
EPBS0.4-300
EPBS0.4-400
EPBS0.5-300
EPBS0.5-400SALE
EPBS0.6-300
EPBS0.6-400
EPBS0.7-300
EPBS0.7-400
EPBS0.8-300
EPBS0.8-400SALE
EPBS0.9-300
EPBS0.9-400
EPBS1.0-300SALE
EPBS1.0-400
EPBS1.1-300
EPBS1.1-400
EPBS1.2-300
EPBS1.2-400
EPBS1.3-300
EPBS1.3-400
EPBS1.4-300
EPBS1.4-400
EPBS1.5-300
EPBS1.5-400
EPBS1.6-300
EPBS1.6-400
EPBS1.7-300
EPBS1.7-400
EPBS1.8-300
EPBS1.8-400
EPBS1.9-300
EPBS1.9-400
EPBS2.0-300SALE
EPBS2.0-400
EPBS2.1-300
EPBS2.1-400
EPBS2.2-300
EPBS2.2-400
EPBS2.3-300
EPBS2.3-400
EPBS2.4-300
EPBS2.4-400
EPBS2.5-300
EPBS2.5-400
EPBS2.6-300
EPBS2.6-400
EPBS2.7-300
EPBS2.7-400
EPCU0.3-300SALE
EPCU0.3-400
EPCU0.4-300
EPCU0.4-400
EPCU0.5-300
EPCU0.5-400
EPCU0.6-300
EPCU0.6-400
EPCU0.7-300
EPCU0.7-400
EPCU0.8-300
EPCU0.8-400
EPCU0.9-300
EPCU0.9-400
EPCU1.0-300SALE
EPCU1.0-400SALE
EPCU1.1-300
EPCU1.1-400
EPCU1.2-300
EPCU1.2-400
EPCU1.3-300
EPCU1.3-400
EPCU1.4-300
EPCU1.4-400
EPCU1.5-300
EPCU1.5-400
EPCU1.6-300
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTotal Length L
(mm)
Hole Shape Material D Tolerance
(mm)
Inner Diameter d
(mm)
Pieces/Pack

฿ 2,856.60

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.01-20 pcs

฿ 2,534.58

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Slot TypeBrass0 to -0.01-20 pcs

฿ 2,856.60

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.02-20 pcs

฿ 2,534.58

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Slot TypeBrass0 to -0.02-20 pcs

฿ 2,534.58

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Slot TypeBrass0 to -0.02-20 pcs

฿ 2,856.60

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.02-20 pcs

฿ 2,727.79

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Slot TypeBrass0 to -0.03-20 pcs

฿ 3,049.81

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.03-20 pcs

฿ 3,049.81

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.03-20 pcs

฿ 3,693.84

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.03-20 pcs

฿ 3,693.84

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.03-20 pcs

฿ 3,436.23

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Slot TypeBrass0 to -0.03-20 pcs

฿ 3,693.84

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Slot TypeBrass0 to -0.03-20 pcs

฿ 925.16

฿ 478.40

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10300Hollow ModelBrass0 ~ -0.010.1220 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelBrass0 ~ -0.010.1220 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day 10300Hollow ModelBrass0 ~ -0.010.1520 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelBrass0 ~ -0.010.1520 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10300Hollow ModelBrass0 ~ -0.010.1820 pieces

฿ 1,033.55

฿ 558.01

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10400Hollow ModelBrass0 ~ -0.010.1820 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.220 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.220 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.220 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelBrass0 ~ -0.020.220 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day 10300Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 1,033.55

฿ 548.40

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10400Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 925.16

฿ 478.40

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10300Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day 10400Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.320 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.420 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.420 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.420 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.420 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.420 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.420 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day -300Hollow ModelBrass0 ~ -0.020.4520 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

3 Day(s) 10400Hollow ModelBrass0 ~ -0.020.4520 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.520 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.520 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.520 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.520 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.620 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.620 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.020.620 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.020.620 pieces

฿ 925.16

฿ 478.40

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10300Hollow ModelBrass0 ~ -0.020.620 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) 10400Hollow ModelBrass0 ~ -0.020.620 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.720 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.720 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.720 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.720 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.720 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.720 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.820 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.820 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.820 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.820 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.820 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.820 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelBrass0 ~ -0.030.920 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelBrass0 ~ -0.030.920 pieces

฿ 925.16

฿ 735.78

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.010.1220 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.010.1220 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.010.1520 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.010.1520 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day 10300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.010.1820 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.010.1820 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.220 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.220 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.220 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.220 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day 10300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 925.16

฿ 636.51

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 1,033.55

฿ 548.40

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Same day 10400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.320 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.420 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.420 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.420 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.420 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.420 pieces

฿ 1,050.54

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.420 pieces

฿ 925.16

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available Same day 10300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.4520 pieces

฿ 1,033.55

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 3 Day(s) -400Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.4520 pieces

฿ 933.10

ELECTRODE 1 Pack(s)

20 Pieces Per Package

Available 5 Day(s) -300Hollow ModelOxygen-Free Phosphorous-containing Copper0 ~ -0.020.520 pieces

Loading...

Specification Table

Pipe Electrode for Small Hole Machining: Related Image
● Hollow type
Model Number
EPCU (Phosphorus Deoxidized Copper) EPBS (Brass)
OD
D
Overall Length
L

(Choice)
D ToleranceInternal Diameter
d
Quantity
/1 Pack
0.3 300

400
0
−0.01
0.1220 pcs
0.4 0.15
0.5 0.18
0.6 0
−0.02
0.20
0.7
0.8 0.30
0.9
1.0
1.1
1.2 0.40
1.3
1.4
1.5 0.45
1.6 0.50
1.7
1.8 0.60
1.9
2.0
2.1 0
−0.03
0.70
2.2
2.3
2.4 0.80
2.5
2.6
2.7 0.90
2.8
2.9
3.0 1.00

[.] This product is sold by the pack.
Pipe Electrode for Small Hole Machining: Related Image
  
● Slot type
Model Number
EPSL (Phosphorus Deoxidized Copper)
OD
D
Overall Length
L
D ToleranceTube
Type
Quantity
/1 Pack
0.4 300

400
0
−0.01
Pipe Electrode for Small Hole Machining: Related Image20 pcs
0.5
0.6
0.7
0.8
0.9
1.0 0
−0.02
1.1
1.2
1.3
1.4
1.5
1.6
1.7
1.8
1.9
2.0
2.1 0
−0.03
2.2
2.3
2.4
2.5
2.6
2.7
2.8
2.9
3.0


[.] This product is sold by the pack.

Pipe Electrode for Small Hole Machining: Related Image
         
         ● 3-hole type
Model Number
EPTH (Phosphorus Deoxidized Copper)

OD
D
Overall Length
L
D ToleranceTube
Type
Quantity
/1 Pack
3.1 3000
−0.03
Pipe Electrode for Small Hole Machining: Related Image10 pcs
3.2
3.3
3.4
3.5
3.6
3.7
3.8
3.9
(Existing) 4.0

[ ! ] The tolerance and pipe type have changed.
[.] This product is sold by the pack.
Pipe Electrode for Small Hole Machining: Related Image         
        

 

Specification Overview


Since EPCU (phosphorus deoxidized copper) has excellent electrical conductivity, it is suitable for applications requiring high machining speed.
EPBS (brass) is superior in strength to EPCU and characterized by less electrode wear during processing.
EPSL and EP (phosphorus deoxidized copper) can be processed while rotating, and stable deep hole machining with no core remaining is possible. In addition, high accuracy machining can be performed to suppress arc generation.