1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electrode Blank Round Bar Electrode Copper Tungsten (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 489.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cylindrical rod type copper tungsten (shank type). Copper alloy of 30% copper and 70% tungsten. It is featured by high processing speed and low consumption for roughing and intermediate processing of carbide alloy.

Electrode Blank Round Bar Electrode Copper Tungsten: Related Image
Part Number
CUW-R-2-50
CUW-R-2-100
CUW-R-3-50
CUW-R-3-100
CUW-R-4-50
CUW-R-4-100
CUW-R-5-50
CUW-R-5-100
CUW-R-6-50
CUW-R-6-100
CUW-R-7-50
CUW-R-7-100
CUW-R-8-50
CUW-R-8-100
CUW-R-9-50
CUW-R-9-100
CUW-R-10-50
CUW-R-10-100
CUW-R-11-50
CUW-R-11-100
CUW-R-12-50
CUW-R-12-100
CUW-R-13-50
CUW-R-13-100
CUW-R-14-50
CUW-R-14-100
CUW-R-15-50
CUW-R-15-100
CUW-R-16-50
CUW-R-16-100
CUW-R-18-50
CUW-R-18-100
CUW-R-20-50
CUW-R-20-100
CUW-R-25-50
CUW-R-30-50
CUW-R-35-50
CUW-R-40-50
CUW-R-45-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTotal Length L
(mm)
Diameter D
(mm)
D Tolerance
(mm)

฿ 489.29

ELECTRODE 1 Piece(s) Same day 10502+0.01 ~ 0

฿ 953.18

ELECTRODE 1 Piece(s) Available 3 Day(s) -1002+0.01 ~ 0

฿ 489.29

ELECTRODE 1 Piece(s) Available Same day 10503+0.01 ~ 0

฿ 953.18

ELECTRODE 1 Piece(s) Available 3 Day(s) -1003+0.01 ~ 0

฿ 495.16

ELECTRODE 1 Piece(s) Available 3 Day(s) -504+0.01 ~ 0

฿ 964.93

ELECTRODE 1 Piece(s) Available 3 Day(s) -1004+0.01 ~ 0

฿ 565.63

ELECTRODE 1 Piece(s) Available 3 Day(s) -505+0.01 ~ 0

฿ 1,105.86

ELECTRODE 1 Piece(s) Available 3 Day(s) -1005+0.01 ~ 0

฿ 653.71

ELECTRODE 1 Piece(s) Available 3 Day(s) -506+0.01 ~ 0

฿ 1,282.02

ELECTRODE 1 Piece(s) Available 3 Day(s) -1006+0.01 ~ 0

฿ 743.23

ELECTRODE 1 Piece(s) Available 6 Day(s) -507+0.2 ~ 0

฿ 1,486.45

ELECTRODE 1 Piece(s) Available 3 Day(s) -1007+0.2 ~ 0

฿ 886.45

ELECTRODE 1 Piece(s) Available 3 Day(s) -508+0.2 ~ 0

฿ 1,772.90

ELECTRODE 1 Piece(s) Available 3 Day(s) -1008+0.2 ~ 0

฿ 1,018.06

ELECTRODE 1 Piece(s) Available 6 Day(s) -509+0.2 ~ 0

฿ 2,040.00

ELECTRODE 1 Piece(s) Available 6 Day(s) -1009+0.2 ~ 0

฿ 1,153.55

ELECTRODE 1 Piece(s) Available 6 Day(s) -5010+0.2 ~ 0

฿ 2,307.10

ELECTRODE 1 Piece(s) Available 3 Day(s) -10010+0.2 ~ 0

฿ 1,846.00

ELECTRODE 1 Piece(s) 6 Day(s) -5011+0.2 ~ 0

฿ 1,763.53

ELECTRODE 1 Piece(s) Available 7 Day(s) -10011+0.2 ~ 0

฿ 1,944.00

ELECTRODE 1 Piece(s) 6 Day(s) -5012+0.2 ~ 0

฿ 2,001.29

ELECTRODE 1 Piece(s) Available 3 Day(s) -10012+0.2 ~ 0

฿ 2,042.00

ELECTRODE 1 Piece(s) 6 Day(s) -5013+0.2 ~ 0

฿ 2,245.16

ELECTRODE 1 Piece(s) Available 6 Day(s) -10013+0.2 ~ 0

฿ 2,140.00

ELECTRODE 1 Piece(s) 6 Day(s) -5014+0.2 ~ 0

฿ 2,465.81

ELECTRODE 1 Piece(s) Available 6 Day(s) -10014+0.2 ~ 0

฿ 1,353.95

ELECTRODE 1 Piece(s) Available 6 Day(s) -5015+0.2 ~ 0

฿ 2,698.06

ELECTRODE 1 Piece(s) Available 6 Day(s) -10015+0.2 ~ 0

฿ 1,479.46

ELECTRODE 1 Piece(s) Available 6 Day(s) -5016+0.2 ~ 0

฿ 2,914.45

ELECTRODE 1 Piece(s) Available 6 Day(s) -10016+0.2 ~ 0

฿ 1,763.53

ELECTRODE 1 Piece(s) Available 6 Day(s) -5018+0.2 ~ 0

฿ 3,501.66

ELECTRODE 1 Piece(s) Available 6 Day(s) -10018+0.2 ~ 0

฿ 2,241.29

ELECTRODE 1 Piece(s) Available 6 Day(s) -5020+0.2 ~ 0

฿ 4,478.71

ELECTRODE 1 Piece(s) Available 7 Day(s) -10020+0.2 ~ 0

฿ 3,348.39

ELECTRODE 1 Piece(s) Available 3 Day(s) -5025+0.2 ~ 0

฿ 4,625.81

ELECTRODE 1 Piece(s) Available 6 Day(s) -5030+0.2 ~ 0

฿ 6,081.29

ELECTRODE 1 Piece(s) Available 6 Day(s) -5035+0.2 ~ 0

฿ 7,710.97

ELECTRODE 1 Piece(s) Available 6 Day(s) -5040+0.2 ~ 0

฿ 9,541.94

ELECTRODE 1 Piece(s) Available 6 Day(s) -5045+0.2 ~ 0

Loading...

  1. 1

Specification Table

Electrode Blank Round Bar Electrode Copper Tungsten: Related Image
Model Number
CUW-R (Round Electrode)
Diameter
D
Overall Length L
(Choice)
250
100
3
4
5
6
7
8
9
10
11
12
13
14
15
16
18
20
25
30
35
40
45

Electrode blank tolerance
Model NumberSizeCopper Tungsten
SizeTolerance
CUW-RSize D2 to 6+0.01
0
7 to 45+0.2
0

Click here for the features of the copper electrode by material >> Copper Electrode Technical Information

 

Basic Information

Material Copper Tungsten (Cu 30 %-W)