Electrode Blank Plate Electrode Tough Pitch Copper

Brand :
MISUMI
Caution
Product Description
[Features]
• Tough-pitch copper electrode blank plate with oxygen-free copper type also available.
• Excellent electrical and thermal conductivity helps match copper material to electrode requirements.
• Thickness tolerance is defined by T size for selection checks.
[Use]
• Use as stock material for machining electrical-discharge-machining (EDM) electrodes.

Specification Table

CU−P (Tough Pitch Copper)
| A | B | T |
| 100 | 100 | 10 |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 200 | 10 | |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 300 | 10 | |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 150 | 100 | 10 |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 150 | 10 | |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 200 | 200 | 10 |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 300 | 10 | |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 250 | 250 | 10 |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 300 | 10 | |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 | ||
| 300 | 300 | 10 |
| 15 | ||
| 16 | ||
| 18 | ||
| 20 | ||
| 22 | ||
| 25 | ||
| 30 | ||
| 35 | ||
| 40 | ||
| 50 |
�� Electrode blank tolerance
| Model Number | Type | Size | Tough Pitch Copper / Oxygen-Free Copper | |
| Size | Tolerance | |||
| CU−P | Plate Type | Size T | 10 | ±0.28 |
| 15 to 20 | ±0.35 | |||
| 22 to 50 | ±2.2% | |||
Click here for the features of the copper electrode by material >> Copper Electrode Technical Information
Specification Overview

● Tough pitch copper
It is the most widely used copper, with excellent electrical and thermal conductivity.