(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Used for thread forming that does not generate cutting chip
·Supports a wide range of work materials from general steel to non-ferrous alloys
·Excellent abrasion resistance and chip-weld resistance due to TiN coating
Part Number |
---|
G-ROT-M5-0.8-2 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,289.03 | TAP | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | - | M5 | 0.8 | 2P | 60 | 11 | 5.5 | 22 | RM6 | 7 | 4.5 |
Loading...
Model Number
G-ROT
1 Pack 5 Pieces Included
Nominal M x P |
Chamfer Lcf (Selection) |
Precision | Overall Length L |
Thread Length Lc |
Length Under Neck L1 |
Shank Diameter d |
Square Part Length Lk |
Square Part Width K |
Quantity/ pack |
|
M2 | 0.4 | 4 | RM4 | 40 | 9 | - | 3. | 5 | 2.5 | 5 Pieces |
M3 | 0.5 | 2 4 |
RM5 | 46 | 9 | 18 | 4. | 6 | 3.2 | |
M4 | 0.7 | RM6 | 52 | 10 | 20 | 5. | 7 | 4. | ||
M5 | 0.8 | RM6 | 60 | 11 | 22 | 5.5 | 7 | 4.5 | ||
M6 | 1 | RM7 | 62 | 12 | 24 | 6. | 7 | 4.5 | ||
M8 | 1.25 | RM7 | 70 | 22 | 35 | 6.2 | 8 | 5. | ||
M10 | 1.5 | RM7 | 75 | 24 | 39 | 7. | 8 | 5.5 |
[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).
For Cutting Conditions, Refer to >>Click here.
● It is used as a thread forming tap that does not discharge cuttings.
● Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
● The TiN coating provides excellent wear resistance and welding resistance.
Thread Types | Meter | Tool Material Type | Vanadium High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Surface treatment | TiN | Quantity/Pack | 5 Piece |
Please check the type/dimensions/specifications of the part G-ROT-M5-0.8-2 in the TiN Coated High-Speed Steel Roll Tap series.
Part Number |
---|
G-ROT-M3-0.5-4 |
G-ROT-M4-0.7-2 |
G-ROT-M4-0.7-4 |
G-ROT-M5-0.8-4 |
G-ROT-M6-1-2 |
G-ROT-M6-1-4 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Thread Length | Shank Diameter (φ) | Length Under Neck (mm) | Precision | Square Part Length (mm) | Square Part Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,219.35 | 1 Pack(s) | 5 Pieces Per Package | Available | Same day | 10 | M3 | 0.5 | 4P | 46 | 9(11) | 4 | 18 | RM5 | 6 | 3.2 | |
฿ 1,234.84 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | - | M4 | 0.7 | 2P | 52 | 10 | 5 | 20 | RM6 | 7 | 4 | |
฿ 1,234.84 | 1 Pack(s) | 5 Pieces Per Package | Available | 5 Day(s) | - | M4 | 0.7 | 4P | 52 | 10 | 5 | 20 | RM6 | 7 | 4 | |
฿ 1,289.03 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | - | M5 | 0.8 | 4P | 60 | 11 | 5.5 | 22 | RM6 | 7 | 4.5 | |
฿ 1,446.00 | 1 Pack(s) | 5 Pieces Per Package | 3 Day(s) | - | M6 | 1 | 2P | 62 | 12 | 6 | 24 | RM7 | 7 | 4.5 | ||
฿ 1,339.35 | 1 Pack(s) | 5 Pieces Per Package | Available | 3 Day(s) | - | M6 | 1 | 4P | 62 | 12 | 6 | 24 | RM7 | 7 | 4.5 |
How can we improve?
How can we improve?