(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A straight connector for RF series resin protective sleeve Can be mounted on the panel with the included lock nut
Model | Applicable Tube Product Page | Screw Size | Minimum Internal Diameter φA | Maximum Outer Diameter φB | Screw Length C | Overall Length D | Hexagon Opposite Side | Weight (g) | Screw Outer Diameter φG | Panel Mounting Hole Diameter φ |
RQG9-PF16 | RF-9 | CTG16 | 10.0 | 27 | 14 | 39.0 | 18 | 4.5 | 20.9 | 21 |
RQG11-PF16 | RF-11 | 12.5 | 41.0 | 21 | 6 | |||||
RQG16-PF16 | RF-16 | 16.0 | 29.5 | 45.5 | 27 | 10 | ||||
RQG21-PF22 | RF-21 | CTG22 | 20.5 | 37 | 48.0 | 34 | 14 | 26.4 | 27 | |
RQG29-PF28 | RF-29 | CTG28 | 27.5 | 44 | 16 | 52.0 | 40 | 22 | 33.2 | 34 |
RQG36-PF36 | RF-36 | CTG36 | 35.0 | 52 | 18 | 57.0 | 49 | 31 | 41.9 | 42.5 |
RQG48-PF54 | RF-48 | CTG54 | 48.5 | 66 | 21 | 60.5 | 60 | 42 | 59.6 | 60 |
RQG-P7 | RF-7 | PG7 | 7.0 | 17 | 10 | 32.5 | 15.5 | 3.5 | 12.5 | 13 |
RQG-PG9 | RF-9 | PG9 | 10.0 | 20 | 35.0 | 18 | 4.5 | 15.2 | 15.5 | |
RQG-PG11 | RF-11 | PG11 | 12.5 | 23 | 37.0 | 21 | 6 | 18.6 | 19 | |
RQG-PG16 | RF-16 | PG16 | 17.0 | 29.5 | 12 | 43.5 | 27 | 10 | 22.5 | 23 |
RQG-PG21 | RF-21 | PG21 | 23.5 | 37 | 46.0 | 34 | 14 | 28.3 | 29 | |
RQG-PG29 | RF-29 | PG29 | 30.5 | 44 | 48.0 | 40 | 22 | 37.0 | 37.5 | |
RQG-PG36 | RF-36 | PG36 | 36.5 | 52 | 50.5 | 49 | 31 | 47.0 | 47.5 | |
RQG-PG48 | RF-48 | PG48 | 48.5 | 64 | 15 | 54.0 | 60 | 42 | 59.3 | 60 |
Material | 6 Nylon UL94V-0 |
Operating Temperature Range | -30°C to +100°C |
Applicable Standards | IEC204 CDIN ED60204 |
Color | Black |
Protection Grade | IP67 |
Part Number |
---|
RQG9-PF16 |
RQG11-PF16 |
RQG16-PF16 |
RQG21-PF22 |
RQG29-PF28 |
RQG36-PF36 |
RQG48-PF54 |
RQG-P7 |
RQG-PG9 |
RQG-PG11 |
RQG-PG16 |
RQG-PG21 |
RQG-PG29 |
RQG-PG36 |
RQG-PG48 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw size | Conforming tube | Panel mounting hole diameter (Ф (mm)) |
---|---|---|---|---|---|---|---|---|---|
฿ 144.33 | CABLE ACCESSORY | 2 Piece(s) | 3 Day(s) | 10 | CTG16 | RF-9 | 21 | ||
฿ 153.14 ฿ 75.22 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | CTG16 | RF-11 | 21 | ||
฿ 159.01 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | CTG16 | RF-16 | 21 | ||
฿ 212.45 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | CTG22 | RF-21 | 27 | ||
฿ 257.66 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | CTG28 | RF-29 | 34 | ||
฿ 425.81 | CABLE ACCESSORY | 1 Piece(s) | Available | Same day | 10 | CTG36 | RF-36 | 42.5 | |
฿ 540.72 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | CTG54 | RF-48 | 60 | |
฿ 144.33 ฿ 87.78 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | PG7 | RF-7 | 13 | ||
฿ 144.33 ฿ 104.26 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | PG9 | RF-9 | 15.5 | ||
฿ 153.14 | CABLE ACCESSORY | 1 Piece(s) | 3 Day(s) | 10 | PG11 | RF-11 | 19 | ||
฿ 159.01 | CABLE ACCESSORY | 1 Piece(s) | 3 Day(s) | 10 | PG16 | RF-16 | 23 | ||
฿ 212.45 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | PG21 | RF-21 | 29 | ||
฿ 257.66 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | PG29 | RF-29 | 37.5 | ||
฿ 437.94 ฿ 238.55 | CABLE ACCESSORY | 1 Piece(s) | Same day | 10 | PG36 | RF-36 | 47.5 | ||
฿ 570.06 | CABLE ACCESSORY | 1 Piece(s) | 3 Day(s) | 10 | PG48 | RF-48 | 60 |
Loading...
Color | Black | Material | 6 Nylon | Material | 6 Nylon UL94V-0 |
---|---|---|---|---|---|
Operating temperature range(℃) | −30~100 | Conforming standards | IEC204 CDIN ED60204 | Color | Black |
How can we improve?
How can we improve?