Aluminum Rack Case MOR Type

Brand :
MISUMI
Caution
Product Description
A fixed size rack case made of lightweight aluminum, with excellent design.

An assembly type rack case with an excellent design
· A lightweight all-aluminum rack case that complies with the EIA standard.
· The case has an excellent design with rounded corners so that screws are not exposed on the surface.
· The panel structure enables frames to be slotted into both the front and the rear for extremely easy machining.
· Neither the top nor the bottom cover have heat dissipation holes.
Specification Table

| Unit Size | Model | Color specifications | Size (unit: mm) | Dead Weight (kg) | |||||||||
| A | B | C | a | b | c | d | e1 | e2 | f | ||||
| 2U | MOR88-43-23 | G/BS | 430 | 230 | 88 | 78 | 77.8 | 199.5 | 197.5 | 58 | 83 | 76.2 | 2.2 |
| B | |||||||||||||
| MOR88-43-28 | G/BS | 430 | 280 | 88 | 78 | 77.8 | 249.5 | 247.5 | 58 | 83 | 76.2 | 2.4 | |
| B | |||||||||||||
| MOR88-43-35 | G/BS | 430 | 350 | 88 | 78 | 77.8 | 319.5 | 317.5 | 58 | 83 | 76.2 | 2.8 | |
| B | |||||||||||||
| MOR88-43-45 | G/BS | 430 | 450 | 88 | 78 | 77.8 | 419.5 | 417.5 | 58 | 83 | 76.2 | 3.4 | |
| B | |||||||||||||
| 3U | MOR133-43-23 | G/BS | 430 | 230 | 132.5 | 122.5 | 122.3 | 199.5 | 197.5 | 102.5 | 127.5 | 57.1 | 2.7 |
| B | |||||||||||||
| MOR133-43-28 | G/BS | 430 | 280 | 132.5 | 122.5 | 122.3 | 249.5 | 247.5 | 102.5 | 127.5 | 57.1 | 3 | |