(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Hole Machining Service Available]A steel fixed size control enclosure with handle, SBOX series
Model | Color | Box Size (Unit: mm) | Intermediate Plate Size (unit: mm) | Weight (unit: kg) | |||
W | H | D | Horizontal | Vertical | |||
SBOX303012 | K (Cream) G (Gray) | 300 | 300 | 120 | 220 | 220 | 7.1 |
SBOX304012 | 300 | 400 | 120 | 220 | 320 | 8.2 | |
SBOX303016 | 300 | 300 | 160 | 220 | 220 | 7.7 | |
SBOX304016 | 300 | 400 | 160 | 220 | 320 | 8.5 | |
SBOX403016 | 400 | 300 | 160 | 320 | 220 | 8.9 | |
SBOX404016 | 400 | 400 | 160 | 320 | 320 | 10.6 | |
SBOX405016 | 400 | 500 | 160 | 320 | 420 | 13.1 | |
SBOX304020 | 300 | 400 | 200 | 220 | 320 | 9.6 | |
SBOX403020 | 400 | 300 | 200 | 320 | 220 | 9.0 | |
SBOX404020 | 400 | 400 | 200 | 320 | 320 | 11.4 | |
SBOX405020 | 400 | 500 | 200 | 320 | 420 | 14.0 | |
SBOX406020 | 400 | 600 | 200 | 320 | 520 | 16.0 | |
SBOX505020 | 500 | 500 | 200 | 420 | 420 | 15.9 | |
SBOX506020 | 500 | 600 | 200 | 420 | 520 | 18.7 | |
SBOX507020 | 500 | 700 | 200 | 420 | 620 | 21.6 | |
SBOX508020 | 500 | 800 | 200 | 420 | 720 | 24.2 | |
SBOX608025 | 600 | 800 | 250 | 520 | 720 | 30.6 | |
SBOX609025 | 600 | 900 | 250 | 520 | 820 | 33.1 |
Plate Thickness | Door | 1.6 mm |
Main Body | 1.6 mm | |
Intermediate Plate | 2.3 mm | |
Material | Door/Main Body/Intermediate Plate | SPHC |
Grounding Terminal | Hex Bolt M8× 12, 2 pcs |
Spring Washer | |
Intermediate Plate Mounting Bracket | Dog Point Hex Bolt M8× 25 (Chromate) |
Flanged Nut | |
Seal | EPDM |
Part Number |
---|
SBOX405020-G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|---|
฿ 12,038.71 | CONTROLBOX | 1 Piece(s) | Available | 7 Day(s) | 400 | 500 | 200 | Waterproof and Dustproof IP 54 Structure | Gray (Approximately Munsell Value 5Y7/1) |
Loading...
Type | Control box | Material | Iron | Protection function (environmentally resistant) | IP54 |
---|---|---|---|---|---|
Intermediate plate | Iron Substrate | Installation | Indoor | Locking type | Handle |
Strainer | Yes | Paint | Powder Paint | Main body plate thickness(mm) | 1.6 |
Plate Thickness (Door/Cover)(mm) | 1.6 | Plate Thickness (Medium Plate)(mm) | 2.3 |
Please check the type/dimensions/specifications of the part SBOX405020-G in the [Fixed Size] Steel Box, SBOX Series series.
Part Number |
---|
SBOX303016-K |
SBOX304012-G |
SBOX304012-K |
SBOX405020-K |
SBOX406020-G |
SBOX406020-K |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Features | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 6,368.84 | 1 Piece(s) | Available | 7 Day(s) | 300 | 300 | 160 | - | Cream (Munsell 2.5Y9/1) | |
฿ 6,288.27 | 1 Piece(s) | Available | 7 Day(s) | 300 | 400 | 120 | Waterproof and Dustproof IP 54 Structure | Gray (Approximately Munsell Value 5Y7/1) | |
฿ 6,288.27 | 1 Piece(s) | Available | 7 Day(s) | 300 | 400 | 120 | Waterproof and Dustproof IP 54 Structure | Cream (Munsell 2.5Y9/1) | |
฿ 12,038.71 | 1 Piece(s) | Available | 7 Day(s) | 400 | 500 | 200 | Waterproof and Dustproof IP 54 Structure | Cream (Munsell 2.5Y9/1) | |
฿ 13,403.80 | 1 Piece(s) | Available | 7 Day(s) | 400 | 600 | 200 | Waterproof and Dustproof IP 54 Structure | Gray (Approximately Munsell Value 5Y7/1) | |
฿ 13,403.80 | 1 Piece(s) | Available | 7 Day(s) | 400 | 600 | 200 | - | Cream (Munsell 2.5Y9/1) |
How can we improve?
How can we improve?