Wiring Duct (Single Side Break-Off)

Brand :
MISUMI
Caution
Product Description
Material: Rigid PVC resin (UL94V-0) Color: Gray Operating temperature range (°C): -20 to 60 Cable can be easily passed through the notch at the top of the wiring hole. The side pieces can be easily snapped off with your fingertips. The stabilizer added to PVC resin does not contain lead. (lead-free)

● Wire can be easily passed through the slit at the top.
● One side can be easily snapped off by hand.
● Stabilizer added to polyvinyl chloride resin does not contain lead. (Lead-free)
Specification Table
■ Specification Table
| Model | Size | Number of Wires Stored (IV 2 mm2 conversion) | ||||||
| A | B | C | D | E | F | G | ||
| AD-322 | 25 | 20 | 7.2 | 4.5 | 30 | 5 | 50 | 16 |
| AD-422 | 40 | 25 | ||||||
| AD-232 | 20 | 30 | 7 | 13 | 6 | 2 | 16.7 | 20 |
| AD-532 | 50 | 6 | 13.5 | 8 | 3 | 50 | ||
| AD-132 | 100 | 10.5 | 90 | |||||
| AD-242 | 25 | 40 | 10 | 14 | 6 | 35 | ||
| AD-342 | 30 | 40 | ||||||
| AD-442 | 40 | 55 | ||||||
| AD-642 | 60 | 85 | ||||||
| AD-262 | 25 | 60 | 14 | 30 | 55 | |||
| AD-362 | 30 | 65 | ||||||
| AD-462 | 40 | 85 | ||||||
| AD-662 | 60 | 130 | ||||||
| AD-862 | 80 | 180 | ||||||
| AD-482 | 40 | 80 | 16 | 44 | 8 | 115 | ||
| AD-682 | 60 | 180 | ||||||
| AD-882 | 80 | 240 | ||||||
■ Overall length 1 m (price per 1 unit)
■ Overall length 2 m (price per 1 case)
| Model | Overall Length | Weight (g/piece) |
| AD-322 | 1 m | 165 |
| AD-422 | 240 | |
| AD-232 | 210 | |
| AD-532 | 365 | |
| AD-132 | 825 | |
| AD-242 | 325 | |
| AD-342 | 360 | |
| AD-442 | 425 | |
| AD-642 | 550 | |
| AD-262 | 440 | |
| AD-362 | 460 | |
| AD-462 | 530 | |
| AD-662 | 650 | |
| AD-862 | 845 | |
| AD-482 | 595 | |
| AD-682 | 750 | |
| AD-882 | 940 |
■ Overall length 2 m (price per 1 case)
| Model | Overall Length | 1 box Quantity | Weight (g/piece) |
| AD-322-10P | 2 m | 10 pcs | 330 |
| AD-422-10P | 10 pcs | 480 | |
| AD-232-10P | 10 pcs | 420 | |
| AD-532-10P | 10 pcs | 730 | |
| AD-132-8P | 8 pcs | 1,650 | |
| AD-242-10P | 10 pcs | 650 | |
| AD-342-10P | 10 pcs | 720 | |
| AD-442-10P | 10 pcs | 850 | |
| AD-642-10P | 10 pcs | 1,100 | |
| AD-262-10P | 10 pcs | 880 | |
| AD-362-10P | 10 pcs | 920 | |
| AD-462-10P | 10 pcs | 1,060 | |
| AD-662-10P | 10 pcs | 1,300 | |
| AD-862-10P | 10 pcs | 1,690 | |
| AD-482-10P | 10 pcs | 1,190 | |
| AD-682-10P | 10 pcs | 1,500 | |
| AD-882-10P | 10 pcs | 1,880 |