1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Resin Flexible Tube, Tube Main Body, for Cable Protection

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 348.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Low cost plastic protection tube for wire protection.
● Wound (50 m, 100 m) and cut products (5 m, 10 m) available.
 

Product Description

It is non-slit resin protective sleeve that is inexpensive, has excellent chemical resistance, is high in strength, is easy to recycle, and is low-cost.

Specification Table

Overall length 5 m / 10 m
ModelOverall Length (m)
BG-18P5
BG-22P
BG-26P
BG-34P
BG-42P
BG-18P10
BG-22P
BG-26P
BG-34P
BG-42P
Overall length 50 m / 100 m
ModelOverall Length (m)
BG-18P100
BG-22P
BG-26P
BG-34P50
BG-42P

Overview of Specifications

Specifications
MaterialPolypropylene
Operating Temperature Range-40°C to +80°C
ColorGray
ModelConforming connectorMinimum Bending
Radius (mm)
SizeWeight
(g/m)
ABCDEFG
BG-18PBG-182813.8 ±0.417.5 ±0.43.20.70.41.70.3 ±0.137
BG-22PBG-223617.2 ±0.422.0 ±0.40.35 ±0.145
BG-26PBG-264421.2 ±0.425.8 ±0.40.4 ±0.152
BG-34PBG-345828.7 ±0.434.0 ±0.40.5 ±0.1100
BG-42PBG-427034.9 ±0.442.0 ±0.40.6 ±0.1174
Part Number
BG-18P-5
BG-18P-10
BG-18P-100
BG-22P-5
BG-22P-10
BG-22P-100
BG-26P-5
BG-26P-10
BG-26P-100
BG-34P-5
BG-34P-10
BG-34P-50
BG-42P-5
BG-42P-10
BG-42P-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Required Bend Radius
(mm)
Internal diameter
(Ф (mm))
Outer diameter
(Ф (mm))
Total length
(m)
Minimum Curvature Radius
(mm)

฿ 348.39

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 13.88013.8 ± 0.417.5 ± 0.4528

฿ 522.58

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 13.88013.8 ± 0.417.5 ± 0.41028

฿ 1,741.94

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 13.88013.8 ± 0.417.5 ± 0.4100-Reel28

฿ 464.52

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 17.210017.2 ± 0.422.0 ± 0.4536

฿ 696.77

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 17.210017.2 ± 0.422.0 ± 0.41036

฿ 3,682.05

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 17.210017.2 ± 0.422.0 ± 0.4100-Reel36

฿ 619.35

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 21.211021.2 ± 0.425.8 ± 0.4544

฿ 929.03

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 21.211021.2 ± 0.425.8 ± 0.41044

฿ 4,193.14

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 21.211021.2 ± 0.425.8 ± 0.4100-Reel44

฿ 1,006.45

CABLE ACCESSORY 1 Piece(s) Available 5 Day(s) 28.713028.7 ± 0.434.0 ± 0.4558

฿ 1,509.68

CABLE ACCESSORY 1 Piece(s) Available 5 Day(s) 28.713028.7 ± 0.434.0 ± 0.41058

฿ 3,788.01

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 28.713028.7 ± 0.434.0 ± 0.450-Reel58

฿ 1,238.71

CABLE ACCESSORY 1 Piece(s) Available 5 Day(s) 34.917034.9 ± 0.442.0 ± 0.4570

฿ 1,858.06

CABLE ACCESSORY 1 Piece(s) Available 5 Day(s) 34.917034.9 ± 0.442.0 ± 0.41070

฿ 4,301.00

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) 34.917034.9 ± 0.442.0 ± 0.450-Reel70

Loading...

  1. 1

Basic Information

Type Flexible/Standard Shape Without Slit Operating Temperature (Minimum)(℃) -10
Operating Temperature (Maximum)(℃) 70 Color Grey Protection Function (Environmental Resistance) Chemical Resistance
Material Polypropylene Operating temperature range(℃) -40 ~ 80 Color Gray