(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Both sides fixing saddle clamp for MINS/MINF protective sleeve with excellent oil resistance and heat resistance, compliant with RoHS
Material | PA6 |
Operating Temperature Range | −20 to 100°C |
Color | Black |
Model | Applicable Flexible Tube Size | A | B | Screw Hole | H (Height) | P | T (Thickness) | Weight (g/pc) | |
Screw Hole 1 Circularφ | Screw Hole 2 a×b (*1) | ||||||||
SS12 | 12 | 45.0 | 16 | 5 | 5×7 | 13.9 | 31.0 | 2.5 | 2.4 |
SS16 | 16 | 49.0 | 17.9 | 35.0 | 2.3 | ||||
SS20 | 20 | 56.0 | 18 | 22.3 | 40.0 | 3 | 4 | ||
SS25 | 25 | 61.0 | 27.3 | 45.0 | 4.5 | ||||
SS32 | 32 | 68.0 | 20 | 34.1 | 52.0 | 6 | |||
SS40 | 40 | 79.0 | 6 | 6×8 | 42.4 | 61.0 | 3.5 | 10.4 | |
SS50 | 50 | 89.0 | 52.4 | 71.0 | 12.7 | ||||
SS63 | 63 | 102.0 | 65.4 | 84.0 | 15 |
Part Number |
---|
SS12 |
SS16 |
SS20 |
SS25 |
SS32 |
SS40 |
SS50 |
SS63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Conforming flexi-tube size |
---|---|---|---|---|---|---|---|
฿ 58.06 | CABLE ACCESSORY | 3 Piece(s) | Available | 3 Day(s) | 10 | 12 | |
฿ 65.81 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 16 | |
฿ 85.16 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | 20 | |
฿ 112.26 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | 25 | |
฿ 131.61 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | 32 | |
฿ 154.84 | CABLE ACCESSORY | 2 Piece(s) | Available | 3 Day(s) | 10 | 40 | |
฿ 174.19 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | |
฿ 201.29 | CABLE ACCESSORY | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 |
Loading...
Color | Black | Material | PA6 | Material | PA6 |
---|---|---|---|---|---|
Operating temperature range(℃) | −20~100 | Color | Black |
How can we improve?
How can we improve?