1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Resin Flex Tube Connector (Standard)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Resin Flex Tube Connector (Standard)
  • Resin Flex Tube Connector (Standard)
  • Resin Flex Tube Connector (Standard)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 96.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated connector for mounting the resin flexible tube MINS/MINF series to the panel

 
Part Number
N2BG12SALE
N2BG16
N2BG20SALE
N2BG20-22
N2BG25
N2BG32
N2BG40
N2BG50
N2BG63
N2BM12
N2BM16
N2BM20
N2BM25
N2BM32
N24BG12
N24BG16
N24BG20
N24BG25
N24BG32
N24BG40SALE
N24BG63
N29BG16
N29BG20SALE
N29BG32
N29BG40SALE
N29BG50
N29BG63
N29BM16
N29BM20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size Conforming flexi-tube size Type

฿ 96.77

฿ 59.76

CABLE ACCESSORY 1 Piece(s) Same day G1 / 212Straight Male Parallel Pipe Thread

฿ 104.52

CABLE ACCESSORY 3 Piece(s) Available 3 Day(s) G1 / 216Straight Male Parallel Pipe Thread

฿ 120.00

฿ 57.95

CABLE ACCESSORY 1 Piece(s) Same day G1 / 220Straight Male Parallel Pipe Thread

฿ 205.16

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G3 / 420Straight Male Parallel Pipe Thread

฿ 147.10

CABLE ACCESSORY 1 Piece(s) Same day G3 / 425Straight Male Parallel Pipe Thread

฿ 189.68

CABLE ACCESSORY 1 Piece(s) Available Same day G132Straight Male Parallel Pipe Thread

฿ 270.97

CABLE ACCESSORY 1 Piece(s) Same day G1-1/440Straight Male Parallel Pipe Thread

฿ 388.05

CABLE ACCESSORY 1 Piece(s) Same day G1-1/250Straight Male Parallel Pipe Thread

฿ 521.93

CABLE ACCESSORY 1 Piece(s) Available 5 Day(s) G263Straight Male Parallel Pipe Thread

฿ 116.13

CABLE ACCESSORY 2 Piece(s) Available 3 Day(s) M20 x 1.512Straight Meter with Male Thread

฿ 123.87

CABLE ACCESSORY 2 Piece(s) Available 3 Day(s) M20 x 1.516Straight Meter with Male Thread

฿ 147.10

CABLE ACCESSORY 2 Piece(s) Available 3 Day(s) M20 x 1.520Straight Meter with Male Thread

฿ 178.06

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) M25 x 1.525Straight Meter with Male Thread

฿ 228.39

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) M32 x 1.532Straight Meter with Male Thread

฿ 185.81

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G1 / 21245° Angle Male Parallel Pipe Thread

฿ 205.16

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G1 / 21645° Angle Male Parallel Pipe Thread

฿ 228.39

CABLE ACCESSORY 2 Piece(s) Available 3 Day(s) G1 / 22045° Angle Male Parallel Pipe Thread

฿ 321.29

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G3 / 42545° Angle Male Parallel Pipe Thread

฿ 425.81

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G13245° Angle Male Parallel Pipe Thread

฿ 569.03

฿ 289.75

CABLE ACCESSORY 1 Piece(s) Same day G1-1/44045° Angle Male Parallel Pipe Thread

฿ 1,064.52

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G26345° Angle Male Parallel Pipe Thread

฿ 181.94

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G1 / 21690° Angle Male Parallel Pipe Thread

฿ 205.16

฿ 89.98

CABLE ACCESSORY 1 Piece(s) Same day G1 / 22090° Angle Male Parallel Pipe Thread

฿ 383.23

CABLE ACCESSORY 1 Piece(s) 3 Day(s) G13290° Angle Male Parallel Pipe Thread

฿ 425.81

฿ 185.40

CABLE ACCESSORY 1 Piece(s) Same day G1-1/44090° Angle Male Parallel Pipe Thread

฿ 677.42

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G1-1/25090° Angle Male Parallel Pipe Thread

฿ 890.32

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) G26390° Angle Male Parallel Pipe Thread

฿ 220.65

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) M20 x 1.51690 Degree Angle Meter with Male Thread

฿ 247.74

CABLE ACCESSORY 1 Piece(s) Available 3 Day(s) M20 x 1.52090 Degree Angle Meter with Male Thread

Loading...

  1. 1

Basic Information

Color Black Material PA66 Material Unit, cap-nut, Gland packing: PA66 (polyamide resin) end packing, sheet packing: NBR (Nitrile rubber) locknut: SPHC (hot-rolled sheet steel) electrogalvanizing
Operating temperature range(℃) -20 to 90 Conforming standards UL94V2, UL File No.167112 Color Black