(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw-type long connector made of brass and nickel plating on the surface
Model Number | Screw Size | Size (Tolerance ±0.2) | Suitable Tube | Weight (g) | ||
M | B | D | E | |||
BSM-5-M6 | M6 | 9 | 11 | 7 | ISN5 | 2.5 |
BSM-6-M6 | M6 | 10 | 11 | 7 | ISN6 | 3.2 |
BSM-8-M8 | M8 | 13 | 12 | 8 | ISN8 | 5.4 |
Loading...
Type | Connector | Material | Brass / Surface Treatment / Nickel Plating | Material | Brass Surface Finish: Nickel-plated |
---|
How can we improve?
How can we improve?