1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cable UL1007 UL / CSA Supported (UL1007-20-R-100)

CABLE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • CSA
  • VW-1
  • ULAWM
  • For Signal
  • Sensor
  • Strand Wire
  • 300 V
Filter By :
Part Number :
  • From :
    ฿ 450.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It has excellent heat-resistance. Available in 11 colors including ground wire (yellow / green).

· Be careful not to confuse total length and quantity when ordering.
∙ YG incorporates a green spiral line over yellow base.

·
This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* Photo does not include H (Gray) / PL (Purple).

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Product Description

300 V international standard single core wire. It has excellent flexibility and heat resistance. (operating temperature: 0 to 80°C)

Specifications

UL1007 UL / CSA Supported:Related Image

Model NumberAWG
Size
Color
UL100728* (0.08mm2)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
O (Orange)
BN (Brown)
H (Gray)
PL (Purple)
26* (0.12mm2)
24 * (0.2mm2)
22 * (0.3mm2)
20 * (0.5mm2)
18* (0.75mm2)
16* (1.25mm2)
28* (0.08mm2)YG (Yellow / Green)
26* (0.12mm2)
24 * (0.2mm2)
22 * (0.3mm2)
20 * (0.5mm2)
18* (0.75mm2)
16* (1.25mm2)
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* Stock products are indicated with T or A in the price column at right.

More Information

Operating Temperature Range0 ~ 80°C
Standard AcquiredULAWM1007
Bending RadiusFinished Outer Diameter x 8 (Fixed Part)

 
Model NumberAWG
Size
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
Approx. (mm)
Max. Conductor Resistance
Ω/km (20 °C)
Test Voltage
V / Min
Insulation Resistance
MΩkm or more (20°C)
Allowable Current
A (30 °C)
Approximate Weight
(kg / km)
Structure
(Strands / mm)
Outer Diameter
(mm)
UL100728* (0.08mm2)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
O (Orange)
BN (Brown)
H (Gray)
PL (Purple)
YG (Yellow / Green)
10
/
50
/
100
/
305
(1 Roll)
7/0.1270.380.41.22302000502.42.3
26* (0.12mm2)7/0.160.51.31413.22.9
24 * (0.2mm2)11/0.160.60.451.589.84.34.1
22 * (0.3mm2)17/0.160.81.758.15.65.6
20 * (0.5mm2)21/0.181.01.937.277.8
18* (0.75mm2)34/0.181.22.123.0912
16* (1.25mm2)26/0.261.52.414.21317
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

UL1007 UL / CSA Supported:Related Image

Current Reduction Factor
Ambient Temperature (°C)354045505560657075
Current Reduction Factor0.940.890.830.770.70.630.540.440.31
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG28: Allowable current value when the ambient temperature is 40 °C
2 x 0.89 = 1.78 (A)

Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
Model NumberAWG SizeTotal Length
10m50m100m305m
UL100728* (0.08mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
26* (0.12mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
24 * (0.2mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
22 * (0.3mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
20 * (0.5mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
18* (0.75mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
16* (1.25mm2)Vinyl BagVinyl BagVinyl BagVinyl Bag
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
Part Number
UL1007-20-R-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color

฿ 1,714.84

CABLE 1 Piece(s) Same day 1000.5201.9Red

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Rated Voltage 300V Shield None
Representative Standard UL / CSA(c-UL) Sheath (outer coating) material PVC Other properties Pliability

Please check the type/dimensions/specifications of the part UL1007-20-R-100 in the Cable UL1007 UL / CSA Supported series.

Products with similar specification

Part Number
UL1007-16-BK-50
UL1007-18-BE-100
UL1007-18-BK-50
UL1007-22-BK-10
UL1007-22-BK-100
UL1007-22-BK-305
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color

฿ 1,974.19

1 Piece(s) Same day 501.25162.4Black

฿ 2,341.94

1 Piece(s) Same day 1000.75182.1[Blue] Blue

฿ 1,691.61

1 Piece(s) Same day 500.75182.1Black

฿ 476.90

1 Piece(s) Same day 100.3221.7Black

฿ 1,296.77

1 Piece(s) Same day 1000.3221.7Black

฿ 1,756.93

1 Piece(s) Same day 3050.3221.7Black