1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable KV Ductile For Signals

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Signal
  • Connection in Boards
  • Sensor
  • Flexible
  • Strand Wire
  • 300 V
Part Number :
  • From :
    ฿ 490.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


·Compliant Standard: JCS3368: 2003
·Be careful not to confuse total length and quantity when ordering.


Electrical Appliance and Material Safety Law certificate is not obtained.

Product Description

• Single core ductile cable KV type for signal.
• 300V cable for general purposes.
• Compliant Standard JCS3368:2003
• Operating temperature range is 0-60℃.
• 4 cable sizes are available. (0.3 sq.mm., 0.5 sq.mm. and 2.0 sq.mm.)
• 6 Cable colors are available (W (White), BK (Black), R (Red), BE (Blue), Y (Yellow) and GN (Green).
• Can order cable for 4 sizes of length.(10m, 50m, 100m and 200m)
• Minimum bending radius is 8 times of finished outer diameter. (Fixed Part Only)
• Vinyl insulator resistance is 5MΩkm at temperature 20℃.

Specifications

KV Ductile For Signals:Related Image

ModelSection Area
(mm2)
Color
KV00.3 * (AWG22)W (White) / BK (Black)
R
(Red) / BE (Blue)
Y
(Yellow) / GN (Green)
00.5 * (AWG20)
0.75 * (AWG18)
1.25 * (AWG16)
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our part numbers. Always specify quantity as number of units, not as meters.

More Information

KV Ductile For Signals:Related Image

Operating Temperature Range0 ~ 60°C
Certification and ComplianceJCS3368: 2003 compliant
BendingFinished Outer Diameter x 8 (Fixed Part Only)
 
ModelSection Area
(mm2)
ColorTotal Length
(m)
ConductorVinyl
Insulator Thickness
(mm)
Finished Outer Diameter
Approx. (mm)
Max. Conductor Resistance
Ω / km (20°C)
Test Voltage
V / Min
Insulation Resistance
MΩkm
(20°C)
Allowable Current
A (30°C)
Approximate Weight
(kg/km)
Structure
(Strands / mm)
Outer Diameter
(mm)
KV0.3 * (AWG22)W (White)
BK (Black)
R (Red)
BE (Blue)
Y (Yellow)
GN (Green)
10
/
50
/
100
/
200
/
1000
12/0.180.70.41.561.11000535.3
0.5 * (AWG20)20/0.180.90.51.936.757.8
0.75 * (AWG18)30/0.181.12.124.4710.6
1.25 * (AWG16)50/0.181.50.62.714.71217
* Allowable current is to be used only as a reference value and is not guaranteed.

* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* The main difference from the VAKV series is the manufacturer. The specifications are extremely similar: it is an equivalent product. For detailed specification differences, check the Specification Table. 
 
Current Reduction Factor
Ambient Temperature (°C)3540455055
Current Reduction Factor0.910.820.710.580.41
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value. If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 1.5 x 0.82 = 1.23 (A) when the ambient temperature for 0.3mm2 is 40 °C   
 
Package Type
Vinyl Bag: The wires are wound into a bundle and tied with rope or vinyl string and then packed in a vinyl bag.
ModelSection AreaTotal Length
10m50m100m200m
KV0.3 * (AWG22)Vinyl BagVinyl BagVinyl BagVinyl Bag
0.5 * (AWG20)Vinyl BagVinyl BagVinyl BagVinyl Bag
0.75 * (AWG18)Vinyl BagVinyl BagVinyl BagVinyl Bag
1.25 * (AWG16)Vinyl BagVinyl BagVinyl BagVinyl Bag
* AWG size (AWG ~ ) is to be used only as a guide. Refer to the comparison table on >>Click here for details.

Part Number
KV-0.3-Y-200
KV-0.5-W-10
KV-0.75-R-200
KV-0.75-Y-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(m)
Conductor Cross Section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
Sheath (outer coating) color

฿ 1,002.53

CABLE 1 Piece(s) Same day 2000.3221.5Yellow

฿ 490.06

CABLE 1 Piece(s) Same day 100.5201.9White color

฿ 2,138.57

CABLE 1 Piece(s) Same day 2000.75182.1Red

฿ 1,269.68

CABLE 1 Piece(s) Same day 1000.75182.1Yellow

Loading...

  1. 1

Basic Information

Number Of Cores(Core) 1 Rated Voltage 300V Shield None
Sheath (outer coating) material PVC Power supply/signal Dual use Other properties Pliability