(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
* Regarding logo notation: Regarding the individual packaging box and the nameplate of the product, the Eastern company's logo notation disappears and it will be the notation of Sansha Electric Eastern Co.
The power supply business of Eastern Co., Ltd. has been changed to Sansha Denki Eastern Co., Ltd. It will be switched sequentially from June 2017. The product itself is the same and remains unchanged.
[Sales Information]
All types of DIN rail mounting brackets, which were delayed in sales, are now available from 6/25.
[Recommended related guidance of goods]
Noise Filter (Single-Phase, Standard, Value Product), here
Switching Power Supply (With Case, Peak Load Compatible), here.
• ESP11 Switching Power Supply (with Case, Standard Model, 5 VDC, 12 VDC Output) • Compliant standard C-UL, TÜV, and CE (European Conformity).
• Compliant EMI: FCC Part 15 Class B, VCCI-B, CISPR22-B, EN55011-B, 55022-B Compliant.
• Compliant EMS: EN61000-4-2, 3, 4, 5, 6, 8, 11 .
• Input Frequency rate: 47 ~ 63Hz.
• Power Output 4 output current levels are available 30, 50, 100 and 150W.
• Output voltage are DC (Direct current), 2 output voltage levels DC5V and DC12V.
• Input voltage are DC (Direct current) and AC (Alternating current) VAC85V ~ 264V.
and VDC120V ~ 370V.
• Cooling Method: Natural Air Cooling.
Model Number | Output Power | Output Voltage |
ESP11 | 30 | 5 12 |
50 | ||
100 | ||
150 |
Model Number | Shape | Mounting | Compatible Switching Power |
ESP11 | DIN1 | DIN Rail | ESP11-30 |
DIN2 | ESP11-50 | ||
DIN3 | ESP11-100 | ||
DIN4 | ESP11-150 |
Model Number | ESP11-30-5 | ESP11-30-12 | ESP11-50-5 | ESP11-50-12 | ESP11-100-5 | ESP11-100-12 | ESP11-150-5 | ESP11-150-12 | |
Input Voltage | 85 ~ 264 VAC, 120 ~ 370 VDC | ||||||||
Input Frequency | 47 ~ 63Hz | ||||||||
Input Current (100 / 200 VAC) | 0.7A/0.4A | 0.7A/0.4A | 1.3A/0.6A | 1.9A/0.9A | |||||
Input Rush Current (100 / 200 VAC) | 15A/30A | 15A/30A | 20A/40A | 20A/40A | |||||
Leakage Current (100 / 240 VAC) | 0.3mA/0.65mA | 0.4mA/0.75mA | 0.4mA/0.75mA | 0.4mA/0.75mA | |||||
Output Voltage | 5V | 12V | 5V | 12V | 5V | 12V | 5V | 12V | |
Output Current | 6.0A | 2.5A | 10.0A | 4.3A | 20.0A | 8.5A | 30.0A | 13.0A | |
Maximum Output Power | 30.0W | 30.0W | 50.0W | 51.6W | 100.0W | 102.0W | 150.0W | 156.0W | |
Output Ripple | Ta = 0 ~ +50 °C | 80 mVp-p | 120 mVp-p | 80 mVp-p | 120 mVp-p | 80 mVp-p | 120 mVp-p | 80 mVp-p | 120 mVp-p |
(By Measurement Method) | Ta = -10 ~ 0 °C | 140 mVp-p | 160 mVp-p | 140 mVp-p | 160 mVp-p | 140 mVp-p | 160 mVp-p | 140 mVp-p | 160 mVp-p |
Output Noise | Ta = 0 ~ +50 °C | 120 mVp-p | 150 mVp-p | 120 mVp-p | 150 mVp-p | 120 mVp-p | 150 mVp-p | 120 mVp-p | 150 mVp-p |
(By Measurement Method) | Ta = -10 ~ 0 °C | 160 mVp-p | 180 mVp-p | 160 mVp-p | 180 mVp-p | 160 mVp-p | 180 mVp-p | 160 mVp-p | 180 mVp-p |
Output Voltage Variable Range | 4.5 ~ 5.5V | 10.0 ~ 13.2V | 4.0 ~ 5.5V | 10.0 ~ 13.2V | 4.0 ~ 5.5V | 10.0 ~ 13.2V | 4.0 ~ 5.5V | 10.0 ~ 13.2V | |
Output Total Fluctuation | ±5.0% | ||||||||
Output Static Input Variation | 20mV | 48mV | 20mV | 48mV | 20mV | 48mV | 20mV | 48mV | |
Output Static Load Variation | 40mV | 100mV | 40mV | 100mV | 40mV | 100mV | 40mV | 100mV | |
Efficiency (100 / 200 VAC) | 74% / 77% | 76% / 78% | 80% / 82% | 80% / 82% | 82% / 84% | 81% / 83% | 83% / 86% | 83% / 86% | |
Startup Time (100 VAC) Maximum Load | 200ms | 350ms | 350ms | 350ms | |||||
Retention Time (100 VAC) Maximum Load | 20ms | 20ms | 20ms | 20ms | |||||
Over Current Protection | Drooping Type --> Intermittent Oscillation, Automatic Recovery | ||||||||
Rated Current 105% / min. | |||||||||
Over Voltage Protection | Output Breaker, Recovery after Input is Turned On Again | ||||||||
6 ~ 7.5V | 15 ~ 18V | 6 ~ 7.5V | 15 ~ 18V | 6 ~ 7.5V | 15 ~ 18V | 6 ~ 7.5V | 15 ~ 18V | ||
Series Operation | Allowed | ||||||||
Parallel Operation | N/A | ||||||||
Operation Indicator | LED Display: Green | ||||||||
Operation Environment | Temperature | Installation A: -10 ~ +40°C (100%), -10 ~ +60°C (20%) | |||||||
Installation B, C: -10 ~ +30°C (100%), -10 ~ +50°C (20%) | |||||||||
Humidity | 20 ~ 90% RH (No Condensation) | ||||||||
Cooling Method | Natural Air Cooling | ||||||||
Insulation Resistance | 50 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG | ||||||||
Withstand Voltage | Between Input - Output: 3 kVAC, Between Input - FG: 2 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals | ||||||||
Vibration Resistance | 10 ~ 55 Hz / 19.6m / s2 (2G) / Scanning 3 Minutes / 1 Hour per X, Y, Z Direction | ||||||||
Impact Resistance | 196.1 m / s2 (20 G), 11 ms. Once per X, Y, Z Direction | ||||||||
Standard Compliance | Safety Standards | UL60950-1 Acquired, c-UL (CSA60950-1) Acquired, EN60950-1 Acquired, PSE Compliant, CCC Compliant | |||||||
Harmonic Current Regulation | EN61000-3-2 Compliant | ||||||||
EMI | FCC Part 15 Class B, VCCI-B, CISPR22-B, EN55011-B, 55022-B Compliant | ||||||||
EMS | EN61000-4-2, 3, 4, 5, 6, 8, 11 Compliant | ||||||||
Life Expectancy (40°C, Maximum Load) | 6 Years Approx. | ||||||||
Terminal Block Screw Size / Cover | M3.5 Screw / With Cover | M3.5 Screw / With Cover | M4 Screw / With Cover | M4 Screw / With Cover | |||||
Mass | 295g | 310g | 450g | 590g |
Shape | With cover | Capacity(W) | 150 | Single/multi | Single |
---|---|---|---|---|---|
Input Voltage | AC/DC | Output voltage (Single only) | DC5V | Rated output current (single only)(A) | 30 |
Input/output terminal shape | Screw | Representative Standard | CE / UL / CUL | Dimension height(mm) | 93.5 |
Dimension width(mm) | 37.5 | Dimension depth(mm) | 183.5 | Rated output current 3 for DC 5 V(A) | 30 |
Please check the type/dimensions/specifications of the part ESP11-150-5 in the Switching Power Supply (with Case, Standard Model, 5 VDC, 12 VDC Output) series.
How can we improve?
How can we improve?