1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Metal Conduit Angle Resin Adapter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,138.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES   Resin made angle metal protective conduit adaptor
●A perfect match for metal conduits wrapped in PVC.
● Boasts excellent chemical and oil resistance.
● Features a UL94V-2 fire retardant grade.
· All values in the product drawings are reference values and are not guaranteed.

Specification Table




Part NumberSuitable TubeScrew SizeDimension (mm)
Thread External Diameter C1 φThread Length C2Maximum Bore Diameter F1 of Universal ConduitOpening Diameter of Panel
FFPLA-M16-15BFSJ-2.5-BM1616151616~16.3
FFPLA-M20-18BFSJ-3-BM202018.320~20.3
FFPLA-M20-21BFSJ-4-B22
FFPLA-M25-26BFSJ-6-BM252526.525~25.4
FFPLA-M32-34BFSJ-8-BM323234.532~32.4
FFPLA-M40-42BFSJ-10-BM4040204340~40.4
FFPLA-26-26BFSJ-6-BG3/426.441526.526.5~26.8

 

 

Overview/Features

[M]Material Features
MaterialNylon 66 UL94V-2
Operating Temperature Range-40℃~+100℃
ColorBlack
Part Number
FFPLA-M20-18B
FFPLA-M25-26B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,138.66

CABLE CONDUIT 1 Piece(s) Available 6 Day(s)

฿ 1,177.72

CABLE CONDUIT 1 Piece(s) Available 35 Day(s)

Loading...

  1. 1
 

Basic Information

Color Black Screw Specification G1 1/4 Suitable Tube FSJ-10-B
Panel Mounting Hole Diameter(mm) 40~40.4 Maximum Bore Diameter(mm) 16 Thread External Diameter(mm) 33.2
Thread Length(mm) 14.7