(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Suitable Tube | Screw Size | Dimension (mm) | |||
Thread External Diameter C1 φ | Thread Length C2 | Maximum Bore Diameter F1 of Universal Conduit | Opening Diameter of Panel | |||
FFPLT-M16-15B | FSJ-2.5-B | M16 | 16 | 15 | 16 | 16~16.3 |
FFPLT-M20-18B | FSJ-3-B | M20 | 20 | 18.3 | 20~20.3 | |
FFPLT-M20-21B | FSJ-4-B | 22 | ||||
FFPLT-M25-26B | FSJ-6-B | M25 | 25 | 26.5 | 25~25.4 | |
FFPLT-M32-34B | FSJ-8-B | M32 | 32 | 34.5 | 32~32.4 | |
FFPLT-M40-42B | FSJ-10-B | M40 | 40 | 43 | 40~40.4 | |
FFPLT-M50-48B | FSJ-12-B | M50 | 50 | 22 | 48 | 50~50.4 |
FFPLT-21-21B | FSJ-4-B | G3/4 | 20.95 | 10 | 22 | 21~21.2 |
FFPLT-26-26B | FSJ-6-B | 26.44 | 15 | 26.5 | 26.5~26.8 | |
FFPLT-33-34B | FSJ-8-B | G1 | 33.24 | 34.5 | 33.3~33.6 | |
FFPLT-42-42B | FSJ-10-B | G1 1/4 | 41.91 | 20 | 43 | 42~42.3 |
FFPLT-48-48B | FSJ-12-B | G1 1/2 | 47.80 | 48 | 48~48.4 |
Material | Nylon 66 UL94V-2 |
Operating Temperature Range | -40℃~+100℃ |
Color | Black |
Part Number |
---|
FFPLT-21-21B |
FFPLT-33-34B |
FFPLT-48-48B |
FFPLT-M16-15B |
FFPLT-M20-18B |
FFPLT-M20-21B |
FFPLT-M32-34B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,108.56 | CABLE CONDUIT | 1 Piece(s) | Available | 36 Day(s) | |
฿ 1,195.98 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,280.14 | CABLE CONDUIT | 1 Piece(s) | Available | 36 Day(s) | |
฿ 1,112.74 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,115.40 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,137.02 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) | |
฿ 1,190.58 | CABLE CONDUIT | 1 Piece(s) | Available | 6 Day(s) |
Loading...
Color | Black | Screw Specification | G1 1/4 | Suitable Tube | FSJ-10-B |
---|---|---|---|---|---|
Panel Mounting Hole Diameter(mm) | 40~40.4 | Maximum Bore Diameter(mm) | 16 | Thread External Diameter(mm) | 33.2 |
Thread Length(mm) | 14.7 |
How can we improve?
How can we improve?