1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Resin Cable Conduits Quick Install Adaptor(Feed-Through Model)

Resin Cable Conduits Quick Install Adaptor(Feed-Through Model)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,079.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

FEATURES  Time saving quick install adapter
●Installation is more convenient compared with conventional general-purpose conduit adapters.
● Saves installation time.
· Refer to >>Click here for the list of applicable conduits.

Specification Table




Part NumberScrew SizeDimension (mm)
Inner Diameter(I.D)ALength LMaximum Outer Diameter of Applicable ConduitE(Panel Opening Diameter)
TACS-M10-BM10×1.56.817.630.510.19.8
TACS-M12-BM12×1.58.720.739.813.512
TACS-M16-BM16×1.511.723.239.816.116
TACS-M20-BM20×1.515.330.444.922.819.7
TACS-M25-BM25×1.520.837.64929.424.8
TACS-M32-BM32×1.527.444.35135.532
TACS-M40-BM40×1.533.353.652.645.240.1
TACS-M50-BM50×1.5416754.555.349.8

Overview/Features

[M]Material Features
MaterialNylon
Applicable Temperature Range-40℃~+120℃
Flame RetardantUL94 V0
ColorBlack

Part Number
TACS-M10-B
TACS-M12-B
TACS-M16-B
TACS-M20-B
TACS-M25-B
TACS-M40-B
TACS-M50-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSuitable Tube

฿ 1,084.50

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B,

฿ 1,086.32

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B, / NGLD-10B, NZEL-025B

฿ 1,079.50

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B,

฿ 1,092.96

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B / NGLD-17B, NZEL-04B,

฿ 1,095.72

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B,

฿ 1,131.72

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B,

฿ 1,158.04

CABLE CONDUIT 1 Piece(s) Available 6 Day(s) NGLD-17B, NZEL-04B,

Loading...

  1. 1

Example of Use

Product Drawings

 

Basic Information

Color Black Screw Specification M25 Panel Mounting Hole Diameter(mm) 25~25.4
Maximum Bore Diameter(mm) 22 Internal Diameter(mm) 6.8 Length(mm) 49