1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors)
  • FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Highly reliable Fujitsu component connectors are used!
● We offer a large price cut on purchases of 20 or more pieces.
● Cable that uses FCN360 Connector. Uses an 8.3 mm thin model

connector for easy wiring in narrow spaces.


· The mark tube is printed with connector pin arrangement numbers.
· The shield holds the lead wire.


Wiring and Wire Color Page >>Click here
Component Page >>Click here


Product Description

Sino-Japanese Common Model Used Branded Material Used FCN Pressure Welding Round Cable

Specifications

FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors):Related Image

Connector TypeShape Specification TypeOutline Image Drawing
(Unit: mm)
Cable TypeNumber of
Cores
Specified Length
(m)
GRNF
Pressure Welding Type Connector
M2.6 Screw
Lock Type

FUJITSU Component
S-ID
(Female)
 FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors):Related Image 
WA
UL20276
AWG28
1 Layers Shield
30 V Black


WB
UL2464
AWG28
1 Layers Shield
300V Black
240.2
~
50

(Can be specified by
0.1m
increments)
32
40
48
SS-ID
(Female / Female)
 FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors):Related Image24
32
40
48
SY-ID
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
 FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors):Related Image24
32
40
48
ST-ID
(Female / Loose Wires)
With Pin No. Insertion
Mark Tube
 FCN Pressure Round Cable (with Fujitsu Component Ltd. Connectors):Related Image24
32
40
48

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Overview/Features

Connector TypePin ArrangementProduct DrawingsCableNumber of CoresSpecified Length(m)
GRNF
Pressure Weld Connector
M2.6 Screw Lock
FUJITSU



Female
S-ID
(Female)
24
32
40
48
(48-core products are not compatible with “WC” oil resistant cables)
0.2~50

Can be specified down to 0.1m increments
SS-ID
(Female/Female)
SY-ID
(Female/Fork Terminal)
With Pin Number
With Wire Marker
ST-ID
(Female/Loose Wire)
With Pin Number
With Wire Marker
■Related products
FCN Connector Harnesses, General-Purpose Hood
(FUJITSU Connectors)



>>Click here
FCN Connector Harnesses,
Flat Cable



>>Click here
FCN Connector Harnesses,
Loose Wire with Hood Female



>>Click here
FCN Male Connector




>>Click here
Part Number
GRNF-S-ID-WE-40-[0.2-50/0.1]
GRNF-S-ID-WE-48-[0.2-50/0.1]
GRNF-SS-ID-WE-40-[0.2-50/0.1]
GRNF-SS-ID-WE-48-[0.2-50/0.1]
GRNF-ST-ID-WC-40-[0.2-50/0.1]
GRNF-ST-ID-WE-40-[0.2-50/0.1]
GRNF-ST-ID-WE-48-[0.2-50/0.1]
GRNF-SY-ID-WC-24
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCN2 Number Of Cores Environment Resistance Specified Length
(M)

-

HARNESS 1 Piece(s) 10 Day(s) Cut off40-0.2 ~ 50

-

HARNESS 1 Piece(s) 10 Day(s) Cut off48-0.2 ~ 50

-

HARNESS 1 Piece(s) 10 Day(s) -40-0.2 ~ 50

-

HARNESS 1 Piece(s) 10 Day(s) -48-0.2 ~ 50

-

HARNESS 1 Piece(s) 10 Day(s) -40Oil-Resistant0.2 ~ 50

-

HARNESS 1 Piece(s) 10 Day(s) -40-0.2 ~ 50

-

HARNESS 1 Piece(s) 10 Day(s) -48-0.2 ~ 50

-

HARNESS 1 Piece(s) 7 Day(s) Y terminal24Oil-Resistant-

Loading...

  1. 1

Basic Information

Connector type FCN Connector manufacturer Fujitsu Connector Shape Straight
Machining Method Pressure welding Cable shape Circular Hood Plastic
Hood screw M2.6 screw lock Voltage(V) 30 Shield Single Layer
Cable Standard (UL/CSA) UL Cable Color Black Twisted-Pair Included
AWG Size 28