Omron CJ Series-compatible PLC Cable (with Misumi Original Connectors)

Brand :
MISUMI
Caution
Product Description
A harness compatible with OMRON CJ series. For specifications with a spade terminal on one side or with a wire marker sleeve, the PLC signal name is printed on a wire marker sleeve. The specifications with connectors on both ends have straight connections.


● Lowest price within the Misumi Series!
● We offer a large price cut on purchases of 20 or more pieces.
● Can be purchased locally without changing the part number in Japan and China!
● Delivery with mark tube printed according to signal names of applicable equipment. (only for one-side loose wire processing)

・ Special wiring and mark tube printed contents are in accordance with PLC signal names.
・ Dual-end types are straight wired.
・PLC full view>> Click here
Wiring and Wire Color Page >>Click here
● We offer a large price cut on purchases of 20 or more pieces.
● Can be purchased locally without changing the part number in Japan and China!
● Delivery with mark tube printed according to signal names of applicable equipment. (only for one-side loose wire processing)

・ Special wiring and mark tube printed contents are in accordance with PLC signal names.
・ Dual-end types are straight wired.
・PLC full view>> Click here
Wiring and Wire Color Page >>Click here
Specifications
| Connector Type | - | Shape Specification Type | - | Cable Type | - | Specified Length (m) | - | Add any alteration to the end of the model number |
| GPP | CJ52Y | WA | 1.2 |
| (1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | ||
![]() | ● See here for details regarding angle types and different cable types. ● Refer to Connection Diagram Page for wire colors. | ![]() | See here for details regarding angle types and different cable types. ● Can be used together with applicable terminal blocks. | ![]() ● A terminal block with recommended connector. |
| PLC Model | (1) One end cut off | (2) Dual-end connectors | (3) Compatible Terminal Block | |||
| Model | Specified Length | Model | Specified Length | Model | ||
| CPU Unit | CJ1M-CPU22 CJ1M-CPU23 | GPP-CJ3S-WA-(Length) | 0.2 ~ 50 | GPP-CJ3D-WA-(Length) | 0.2 ~ 50 | MWS-M40-HT40 |
| Input Unit | CJ1W-ID232 CJ1W-ID262 | GPP-CJ3S-WA-(Length) | GPP-CJ3D-WA-(Length) | MWS-M40-HT40 | ||
| Input / Output Unit | CJ1W-MD233 | GPP-CJ2S-WA- (Length) | GPP-CJ2D-WA- (Length) | MWS-M20-HT20 | ||
| CJ1W-MD263 CJ1W-MD563 | GPP-CJ3S-WA-(Length) | GPP-CJ3D-WA-(Length) | MWS-M40-HT40 | |||
| Output Unit | CJ1W-OD232 CJ1W-OD233 CJ1W-OD263 | GPP-CJ3S-WA-(Length) | GPP-CJ3D-WA-(Length) | MWS-M40-HT40 | ||
| (4) With Y-terminal | |
![]() | ● A harness with the PLC signal name on the mark tube and a Y-terminal. |
| PLC Model | (4) With Y-terminal | ||
Model | |||
| CPU Unit | CJ1M-CPU22 CJ1M-CPU23 | GPP-CJ47Y-WA-(Length) | |
Input | CJ1W-ID232 | GPP-CJ48Y-WA-(Length) | |
| CJ1W-ID262 | Input 1 Side | GPP-CJ49Y-WA-(Length) | |
| Input 2 Side | GPP-CJ52Y-WA-(Length) | ||
Input / Output | CJ1W-MD233 | Output Side | GPP-CJ45Y-WA- (Length) |
| Input Side | GPP-CJ46Y-WA-(Length) | ||
| CJ1W-MD263 CJ1W-MD563 | Input Side | GPP-CJ53Y-WA-(Length) | |
| Output Side | GPP-CJ54Y-WA-(Length) | ||
| Output Unit | CJ1W-OD232 | GPP-CJ55Y-WA-(Length) | |
| CJ1W-OD233 | GPP-CJ56Y-WA-(Length) | ||
| CJ1W-OD263 | Output 1 Side | GPP-CJ57Y-WA-(Length) | |
| Output 2 Side | GPP-CJ58Y-WA-(Length) | ||



