(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Quick Delivery
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 5 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Connector Type | Shape Specification Type | Outline Image Drawing | Number of Cores | Specified Length (m) |
HDM M2.6 Long Screw HDU #4-40 Long Screw | PP-A (Male / Male) | 9 | 1 | |
15 | ||||
25 | ||||
37 | 2 | |||
PS-A (Male / Female) | 9 | |||
15 | ||||
25 | 3 | |||
37 | ||||
SS-A (Female / Female) | 9 | |||
15 | 5 | |||
37 |
Connector type | Dsub | Connector manufacturer | Misumi | Connector Shape | Straight |
---|---|---|---|---|---|
Machining Method | Solder | Cable shape | Circular | Hood | General purpose resin |
Hood screw | M2.6 long screw | CN1 | Female | CN2 | Female |
Number Of Cores | 9 | Cable rated voltage(V) | 300 | Shield | 1 Layer |
Cable color | Gray | Twisted pair | Included | AWG | 28 |
Cable type | A | Specified length(m) | 5 |
Please check the type/dimensions/specifications of the part HDM-SS-A-9-3 in the Molded D-sub Cable Connector series.
How can we improve?
How can we improve?