(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Braided sleeve with shape memory. A flexible soft type suitable for protecting wire rods such as optical cable.
Model | Overall Length (m) | |
Type | Size | |
BTUBAS | 5 | 10 |
8 | ||
10 | ||
13 | ||
19 | ||
25 |
Model | Overall Length (m) | |
Type | Size | |
BTUBAS | 5 | 100 |
8 | ||
10 | ||
13 | 50 | |
19 | 25 | |
25 |
Material | Polyester filament (VW-1) |
Operating Temperature Range | −50°C to +150°C |
Color | Black |
Model | Minimum Internal Diameter φ | Applicable Maximum internal diameter φ | Weight* (g/m) | |
Type | Size | |||
BTUBAS | 5 | 5 | 6 | 10.7 |
8 | 8 | 9 | 14.9 | |
10 | 10 | 11 | 21.9 | |
13 | 13 | 14 | 24.0 | |
19 | 19 | 20 | 36.5 | |
25 | 25 | 27 | 43.9 |
Part Number |
---|
BTUBAS5-10 |
BTUBAS10-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Required Internal Diameter Size (㎜) | Reduced minimum diameter Φ (mm) | Expanded maximum diameter Φ (mm) |
---|---|---|---|---|---|---|---|---|
฿ 960.00 | BRAIDED TUBE | 1 Piece(s) | Available | 3 Day(s) | 5 | 5 | 6 | |
฿ 1,347.10 | BRAIDED TUBE | 1 Piece(s) | Available | 3 Day(s) | 10 | 10 | 11 |
Loading...
Shape | Slit Type | Operating Temperature (Minimum)(℃) | -50 | Operating Temperature (Maximum)(℃) | 150 |
---|---|---|---|---|---|
Color | Black | Material | Polyester Filament | Operating temperature range(℃) | -50 ~ 150 |
Color | Black | Total length(m) | 10 |
How can we improve?
How can we improve?