Hex Socket Head Cap Screws With Flat Washer / Spring Washer - Small Box, Single Item [RoHS Compliant]

Brand :
MISUMI
Caution
- "E-BOX-GSCBS" is sold by the box, and "E-GSCBS" is sold individually.
- For orders exceeding the quantity in small boxes of "E-GSCBS," please purchase "E-BOX-GSCBS" in small box units. Refer to the specifications table for the quantity in a box.
- Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
Product Description
·Economy Series Stainless Steel Bolts, which has achieved a significant cost reduction compared to MISUMI's similar products.
* Minimum order quantity is set. The minimum order quantity may differ depending on the type and size. Please check the Part Number tab or WOS.
Dimensional Drawing

[ ! ] (a) is the max length (reference) between the head surface and the complete thread.
| Type | Screw | Spring Washer | Flat Washer | ||||
| [M] Material | [S] Surface Treatment | Strength Class | [M] Material | [S] Surface Treatment | [M] Material | [S] Surface Treatment | |
| E-BOX-GSCBS | SUS304J3 Equivalent | Barrel, Passivated | A2-70 | SUS304J3 Equivalent | - | SUS304J3 Equivalent | - |
| E-GSCBS | |||||||
| M × P (Coarse) | A | E | B | C | D | (a) (Max.) |
| 3 × 0.5 | 5.5 | 3.0 | 2.5 | 5.5 | 7.0 | 3.05 |
| 4 × 0.7 | 7.0 | 4.0 | 3.0 | 7.0 | 9.0 | 4.35 |
| 5 × 0.8 | 8.5 | 5.0 | 4.0 | 8.5 | 10.0 | 5.15 |
| 6 × 1.0 | 10.0 | 6.0 | 5.0 | 11.5 | 12.0 | 6.80 |
| 8 × 1.25 | 13.0 | 8.0 | 6.0 | 14.5 | 16.0 | 8.45 |
| Part Number |
| E-BOX-GSCBS6-15 |
| E-GSCBS6-12 |
■ Single Item
| Part Number | |||
| Type | M | - | L |
| E-GSCBS | 3 | - | 6 |
| 8 | |||
| 10 | |||
| 12 | |||
| 15 | |||
| 16 | |||
| 4 | - | 6 | |
| 8 | |||
| 10 | |||
| 12 | |||
| 15 | |||
| 16 | |||
| 20 | |||
| 5 | - | 8 | |
| 10 | |||
| 12 | |||
| 15 | |||
| 16 | |||
| 20 | |||
| 25 | |||
| 6 | - | 10 | |
| 12 | |||
| 15 | |||
| 16 | |||
| 20 | |||
| 25 | |||
| 30 | |||
| 8 | - | 15 | |
| 16 | |||
| 20 | |||
| 25 | |||
| 30 | |||
| 35 | |||
■Box
| Part Number | Pcs./ Small Box | |||
| Type | M | - | L | |
| E-BOX-GSCBS | 3 | - | 6 | 500 pcs./box |
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 15 | ||||
| 16 | ||||
| 4 | - | 6 | ||
| 8 | ||||
| 10 | ||||
| 12 | ||||
| 15 | ||||
| 16 | ||||
| 20 | ||||
| 5 | - | 8 | ||
| 10 | ||||
| 12 | ||||
| 15 | 200 pcs./box | |||
| 16 | ||||
| 20 | ||||
| 25 | ||||
| 6 | - | 10 | ||
| 12 | ||||
| 15 | ||||
| 16 | ||||
| 20 | ||||
| 25 | ||||
| 30 | ||||
| 8 | - | 15 | 150 pcs./box | |
| 16 | 100 pcs./box | |||
| 20 | ||||
| 25 | ||||
| 30 | ||||
| 35 | ||||
■Differences between MISUMI's similar products and Economy Series
[ ! ]Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
| MISUMI's Similar Products BOX-SCBS SCBS | Economy Series E-BOX-GSCBS E-GSCBS | |
| Flat washer O.D. (D Dim.) | M6:12.5 mm M8:17.0 mm | M6:12.0 mm M8:16.0 mm |
| Manufactured | In Japan | Outside of Japan |
| RoHS10 | Compliant | Compliant |