N-Series Aluminum Frame- Series 5, R-Shape, 20 × 20 mm

Brand :
MISUMI
Caution
- Additional freight and delivery charge are added to items longer than 2000.5mm
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Aluminum Frame Series 5, R shape 20 x 20mm
Cut surface and alteration sections are not surface treated.
NFS (Standard Type)



| 5 Series |
![]() |

Slot Details
(Common to Series)
Slot Bottom Details
(NFS, NFSB, NFSF, NFST Type)
Enlarged View of A
■ 5 Series:
The aluminum extrusion with 6 mm slot width. Applicable to M5 bolts.
The aluminum extrusion with 6 mm slot width. Applicable to M5 bolts.
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.