[Clean & Pack]Hex Resin Bolt PPS

Brand :
MISUMI

Caution

  • There is no discoloration or dimensional change due to cleaning.

Product Description

Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
Cleaning MethodProduct Part NumberPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Use Case
DegreasingSL-□□Anti-rust packingRemoval of organic stainsGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingRemoval of organic stains
Removal of contamination and dusts
Clean environment
(Class 10 to 1,000)
Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process

Hex screws made of Polyphenylenesulfide, which has excellent heat and chemical resistance
[Features]
·Crystalline super engineering plastic
·It has excellent heat resistance, and does not deteriorate in physical properties even when it is used for long durations in high temperature atmosphere
·In addition, it excels in chemical resistance, mechanical characteristics, electrical properties and dimensional stability, making it suitable for use in electrical and electronic components, automotive parts, and chemical machinery parts

Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-PPSHPPS (Polyphenylenesulfide)DegreasingGeneral environmentSingle packingGeneral environment
SH-PPSHPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the specification table.

Specifications / Overview

MTorsional Breaking Torque (N⋅m)Tensile Breaking Load (N)
40.69966
51.231548
62.052028
85.483701
108.875438
1213.706805
[ ! ] Values shown in tables are reference, and not guaranteed.
[Cautions]
·Sometimes black spots on the surface may be seen.
·The remaining gate at the tip of the screw is 5% or less of L.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SH-PPSH4-20 | [Clean & Pack]Hex Resin Bolt PPS | MISUMI | MISUMI Thailand