[Clean & Pack]Hex Plastic Bolt PVDF

Brand :
MISUMI

Caution

  • There is no discoloration or dimensional change due to cleaning.

Product Description

Two types of cleaning methods are available: "degreasing" and "precision cleaning." They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
Cleaning MethodProduct Part NumberPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Use Case
DegreasingSL-□□Anti-rust packingRemoval of organic stainsGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingRemoval of organic stains
Removal of contamination and dusts
Clean environment
(Class 10 to 1,000)
Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process

[Features]
·Polyvinylidene fluoride resin is a well-balanced engineering plastic with excellent performance as a fluoropolymer and moldability comparable to general purpose resins.
· It has excellent chemical and weather resistance, and is used in a variety of fields, including electronic materials such as binders for lithium-ion batteries, fishing lines, strings for various stringed instruments, and valves and linings for electrolysis.
·Continuous Use Temperature 150°C
·Combustibility UL94 V-0

Type[M] MaterialCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-PVDHPVDF (Polyvinylidene fluoride resin)DegreasingGeneral environmentSingle packingGeneral environment
SH-PVDHPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing and precision cleaning shown at the bottom of the specification table.

Specifications / Overview

MTorsional Breaking Torque (N⋅m)Tensile Breaking Load (N)
30.11227
40.26429
50.44688
60.81960
81.561803
103.162824
125.734249
[ ! ] Values shown in tables are reference, and not guaranteed.
[Cautions]
· Sometimes black spots on the surface may be seen, which does not affect its performance.
· Please use in combination with a nut made of the same material as the deviation in pitch of the screw will occur during molding.
· If a nut is not used, the fitting with the tapped screw should be 20 mm or less.
·The remaining gate at the tip of the screw is 5% or less of L.
·Use a torque driver and torque wrench for tightening. The recommended tightening torque is 50% of the breakage torque value in use.
· Heat and chemical resistances vary depending on the condition of use. Be sure to test the product before use under expected application conditions.
· The color may change depending on production lot and other conditions.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SH-PVDH4-15 | [Clean & Pack]Hex Plastic Bolt PVDF | MISUMI | MISUMI Thailand