[Clean & Pack]Manifold Block - Pneumatic, Lateral Through Hole, L-Shaped Hole

Brand :
MISUMI

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Product Description

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number.
This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Process
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Manifold blocks for pneumatic. In-stock items. Same day shipping is available

1

2

3

6

5

4

Manifold Block - Pneumatic, Lateral Through Hole, L-Shaped Hole: Related Image
Thread: JIS B0203 Rc (PT) (Max. Operating Pressure: 1 MPa ≈ 10 kgf/cm2 or less)
Type[M] Material[S] Surface TreatmentMax. Operating PressureCleaning Method
Cleaning MethodCleaning EnvironmentPackaging TypePacking Environment
SL-BMUANAluminum Alloy1 MPa ≈ 10 kgf/cm2 or lessDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-BMUANPrecision cleaningClass 1,000Degassing double packingClass 10
SHD-BMUANElectrolytic polishing + precision cleaning
SL-BMUANAClear AnodizeDegreasingGeneral environmentAnti-rust packingGeneral environment
SH-BMUANAPrecision cleaningClass 1,000Degassing double packingClass 10
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

SL-BMUAN2-11 | [Clean & Pack]Manifold Block - Pneumatic, Lateral Through Hole, L-Shaped Hole | MISUMI | MISUMI Thailand