(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Single Axis Robots E-MCH14 series, Screw Drive, Fully-sealed type for clean environment from MISUMI.
- Economy series Aluminum Alloy Actuators with integrated ball screws and guides for precise production processes (±0.01 accuracy).
- Simple design and installation for user-friendly operation.
- Compact, lightweight, and versatile for various applications.
- High rigidity for stable operation.
- Low noise operation for a comfortable work environment.
- Complete set of fittings provided for seamless setup.
- Main unit only; motor sold separately.
- Strokes exceeding 600mm may cause ball screw deflection. Adjust operating speed accordingly to prevent issues.
Components | Body | Guide | Screw | Nut | Slide Block | Cover |
Material | Aluminum Alloy | Carbon Steel | Bearing Steel | SCM415 | Aluminum Alloy | Aluminum Alloy |
Surface Treatment | Anodized | - | - | - | Anodized | Anodized |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 397 | 447 | 497 | 547 | 597 | 647 | 697 | 747 | 797 | 847 | 897 | 947 | 997 | 1047 | 1097 | 1147 | 1197 | 1247 | 1297 | 1347 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 |
KG | 10.6 | 11 | 11.5 | 12 | 12.5 | 13 | 13.4 | 14 | 14.4 | 15 | 15.4 | 15.9 | 16.4 | 16.9 | 17.4 | 17.9 | 18.4 | 18.9 | 19.3 | 19.9 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 389 | 439 | 489 | 539 | 589 | 639 | 689 | 739 | 789 | 839 | 889 | 939 | 989 | 1039 | 1089 | 1139 | 1189 | 1239 | 1289 | 1339 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 |
KG | 10.6 | 11 | 11.5 | 12 | 12.5 | 13 | 13.4 | 14 | 14.4 | 15 | 15.4 | 15.9 | 16.4 | 16.9 | 17.4 | 17.9 | 18.4 | 18.9 | 19.3 | 19.9 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 434 | 484 | 534 | 584 | 634 | 684 | 734 | 784 | 834 | 884 | 934 | 984 | 1034 | 1084 | 1134 | 1184 | 1234 | 1284 | 1334 | 84 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 |
KG | 10.6 | 11 | 11.5 | 12 | 12.5 | 13 | 13.4 | 14 | 14.4 | 15 | 15.4 | 15.9 | 16.4 | 16.9 | 17.4 | 17.9 | 18.4 | 18.9 | 19.3 | 19.9 |
Effective Stroke | 100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 |
L | 434 | 484 | 534 | 584 | 634 | 684 | 734 | 784 | 834 | 884 | 934 | 984 | 1034 | 1084 | 1134 | 1184 | 1234 | 1284 | 1334 | 84 |
A | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 | 50 | 100 | 150 | 200 |
M | 1 | 1 | 1 | 1 | 2 | 2 | 2 | 2 | 3 | 3 | 3 | 3 | 4 | 4 | 4 | 4 | 5 | 5 | 5 | 5 |
N | 6 | 6 | 6 | 6 | 8 | 8 | 8 | 8 | 10 | 10 | 10 | 10 | 12 | 12 | 12 | 12 | 14 | 14 | 14 | 14 |
KG | 10.6 | 11 | 11.5 | 12 | 12.5 | 13 | 13.4 | 14 | 14.4 | 15 | 15.4 | 15.9 | 16.4 | 16.9 | 17.4 | 17.9 | 18.4 | 18.9 | 19.3 | 19.9 |
Drive Method | Ball Screw | |
Ball Screw | Accuracy grade | C7 |
O.D. (mm) | Φ16 | |
Body width (mm) | 135 | |
High Rigidity Linear Guide (mm) | W12xH7.5 | |
Drive Power (W) | 200/400 | |
Operating Environment | Clean |
Part Number | Lead (mm) | Stroke (50m increments) | Motor Position | Motor Brand | Motor Power | Sensor Position | Repetitive Positioning Accuracy (mm) | Max. Payload (kg) | Max. Speed (mm/sec) | Rated Thrust (N) | ||
Type | Horizontal Use | Vertical Use | 200W | 400W | ||||||||
E-MCH14 | 5 | 100~1050 | BC (Motor Direct Connection) BM (Motor On Lower Side) BL (Motor On Left Side) BR (Motor On Right Side) | M (Mitsubishi) P (Panasonic) Y (Yaskawa) T (Delta Electronics) Z (Prepared by Customer) | 20 (200W) 40 (400W) | C (External Motor Side) D (External Motor Opposite Side) | ±0.01 | 95 | 27 | 250 | 683 | 1388 |
10 | 75 | 18 | 500 | 341 | 694 | |||||||
20 | 35 | 7 | 1000 | 174 | 374 |
Part Number | Lead (mm) | Motor Power (W) | Max. Movement Speed (mm/sec) | |||||||||||||||||||
100 | 150 | 200 | 250 | 300 | 350 | 400 | 450 | 500 | 550 | 600 | 650 | 700 | 750 | 800 | 850 | 900 | 950 | 1000 | 1050 | |||
E-MCH14 | 5 | 200 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | |||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 | |||||||||||||||
5 | 400 | 250 | 225 | 200 | 175 | 150 | 125 | 100 | ||||||||||||||
10 | 500 | 450 | 400 | 350 | 300 | 250 | 200 | |||||||||||||||
20 | 1000 | 900 | 800 | 700 | 600 | 500 | 400 |
Accessories | Accessory Name | Part Number | Quantity | |||
Sensor | C-MSX672N-2M | 3 | ||||
Motor connection method | BC | Coupling (mm) | 10*14(*11) Motor Side (200W) | 10x14 Motor Side (400W) | 1 | |
BL/BR/BM | Screw End Timing Pulley | 5GT-25 Teeth | 1 | |||
Motor End Timing Pulley | 5GT-25 Teeth | 1 | ||||
BM | Timing Belt | 275-5GT-15 | 1 | |||
BL/BR | Timing Belt | 340-5GT-15 | 1 |
Horizontal Installation | A | B | C | |
Lead 5 | 60kg | 2521 | 242 | 232 |
80kg | 1811 | 172 | 164 | |
110kg | 1284 | 114 | 108 | |
Lead 10 | 30kg | 2727 | 470 | 430 |
50kg | 1577 | 266 | 242 | |
88kg | 854 | 134 | 122 | |
Lead 20 | 10kg | 2304 | 1222 | 1028 |
22kg | 1433 | 540 | 451 | |
40kg | 860 | 277 | 233 |
Wall Installation | A | B | C | |
Lead 5 | 55kg | 257 | 269 | 2883 |
75kg | 178 | 186 | 2000 | |
110kg | 108 | 114 | 1284 | |
Lead 10 | 35kg | 363 | 395 | 2386 |
55kg | 218 | 238 | 1445 | |
88kg | 123 | 134 | 854 | |
Lead 20 | 12kg | 854 | 1019 | 2552 |
20kg | 500 | 596 | 1588 | |
40kg | 233 | 277 | 860 |
Vertical Installation | A | C | |
Lead 5 | 15kg | 1118 | 1118 |
22kg | 770 | 770 | |
33kg | 513 | 513 | |
Lead 10 | 10kg | 1500 | 1500 |
14kg | 1072 | 1072 | |
22kg | 682 | 682 | |
Lead 20 | 7kg | 1700 | 1700 |
10kg | 1188 | 1188 |
Horizontal Installation | |
MY | 551 |
MP | 552 |
MR | 485 |
Brand | Motor Code | With/Without Brake | Motor Power | Power Voltage | Servo Motor Model | Servo Drive Model |
Mitsubishi | M20 | Without Brake (Horizontal Use) | 200W | 220V | HG-KR23 | MR-J4-20A |
With Brake (Vertical Use) | HG-KR23B | |||||
M40 | Without Brake (Horizontal Use) | 400W | 220V | HG-KR43 | MR-J4-40A | |
With Brake (Vertical Use) | HG-KR43B | |||||
Panasonic | P20 | Without Brake (Horizontal Use) | 200W | 220V | MSMF022L1U | MADLN15SG |
With Brake (Vertical Use) | MSMF022L1V | |||||
P40 | Without Brake (Horizontal Use) | 400W | 220V | MSMF042L1U | MADLN25SG | |
With Brake (Vertical Use) | MSMF042L1V | |||||
Yaskawa | Y20 | Without Brake (Horizontal Use) | 200W | 220V | SGM7J02AFC6S | SGD7S1R6A00A002 |
With Brake (Vertical Use) | SGM7J02AFC6E | |||||
Y40 | Without Brake (Horizontal Use) | 400W | 220V | SGM7J04AFC6S | SGD7S1R6A00A002 | |
With Brake (Vertical Use) | SGM7J04AFC6E | |||||
Delta | T20 | Without Brake (Horizontal Use) | 200W | 220V | ECMA-C20602RS | ASD-B20421-B |
With Brake (Vertical Use) | ECMA-C20602SS | |||||
T40 | Without Brake (Horizontal Use) | 400W | 220V | ECMA-C20604RS | ASD-B20421-B | |
With Brake (Vertical Use) | ECMA-C20604SS |
Part Number |
---|
E-MCH14-L5-[50-1100/50]-[BC,BL,BM,BR]-M[20,40]-[C,D] |
E-MCH14-L5-[50-1100/50]-[BC,BL,BM,BR]-P[20,40]-[C,D] |
E-MCH14-L5-[50-1100/50]-[BC,BL,BM,BR]-T[20,40]-[C,D] |
E-MCH14-L5-[50-1100/50]-[BC,BL,BM,BR]-Y[20,40]-[C,D] |
E-MCH14-L5-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
E-MCH14-L10-[50-1100/50]-[BC,BL,BM,BR,NZ]-M[20,40]-[C,D] |
E-MCH14-L10-[50-1100/50]-[BC,BL,BM,BR,NZ]-P[20,40]-[C,D] |
E-MCH14-L10-[50-1100/50]-[BC,BL,BM,BR,NZ]-T[20,40]-[C,D] |
E-MCH14-L10-[50-1100/50]-[BC,BL,BM,BR,NZ]-Y[20,40]-[C,D] |
E-MCH14-L10-[50-1100/50]-[BC,BL,BM,BR,NZ]-Z-[C,D] |
E-MCH14-L20-[50-1100/50]-[BC,BL,BM,BR]-M[20,40]-[C,D] |
E-MCH14-L20-[50-1100/50]-[BC,BL,BM,BR]-P[20,40]-[C,D] |
E-MCH14-L20-[50-1100/50]-[BC,BL,BM,BR]-T[20,40]-[C,D] |
E-MCH14-L20-[50-1100/50]-[BC,BL,BM,BR]-Y[20,40]-[C,D] |
E-MCH14-L20-[50-1100/50]-[BC,BL,BM,BR]-Z-[C,D] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lead | Lead | Effective Stroke (mm) | Motor Position | Motor Brand & Power | Sensor Position |
---|---|---|---|---|---|---|---|---|---|---|---|
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M20 Mitsubishi 200W / M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P20 Panasonic 200W / P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T20 Delta 200W / T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y20 Yaskawa 200W / Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 5 | 5 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M20 Mitsubishi 200W / M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P20 Panasonic 200W / P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T20 Delta 200W / T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y20 Yaskawa 200W / Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 10 | 10 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | M20 Mitsubishi 200W / M40 Mitsubishi 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | P20 Panasonic 200W / P40 Panasonic 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | T20 Delta 200W / T40 Delta 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Y20 Yaskawa 200W / Y40 Yaskawa 400W | C Motor Side / D Motor Opposite Side | ||
- | ECONOMY ELECTRIC ACTUATOR | 1 Piece(s) | Quote | 20 | 20 | 50 ~ 1100 | BC Motor Direct Connection / BL Motor On Left Side / BM Motor On Lower Side / BR Motor On Right Side | Z Prepared by Customer | C Motor Side / D Motor Opposite Side |
Loading...
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Main Body |
---|---|---|---|---|---|
Positioning Repeatability(µm) | ±10 | Environmental Spec. | Clean Spec. | Cable | Not Provided |
Number of Tables | 1 pc. |
How can we improve?
How can we improve?