(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Index Plungers Compact Body are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Thread Type / Size : Fine / M6, M8, M10, M12 and M16
● Tip Outer Diameter (mm) : 3, 4, 5, 6 and 8
● Stroke (mm) : 3.5, 4, 5, 6 and 8
● Material :
Body,Pin - SUS303
Knob - A6061 (Black Anodized)
[Application]
Index Plungers are commonly used in various applications in factory automation systems
Thread of Indexing Plungers | Knob | Body | Pin | Spring | Nut |
Material | Material | Material | Material | Material | |
Fine | A6061 (Black Anodized) | SUS303 | SUS303 | SUS304 | SUS304 |
Part Number of Indexing Plungers | Thread Pitch | D | S | B | L | L1 | L2 | L3 | Sw1 | Sw2 | Load (N) | Torque (N) | ||
Type of Indexing Plungers | M | Fine | min. | max. | max. | |||||||||
E-SPXRKD (Self-Locking Type) | 6 | 0.75 | 14 | 3.5 | 3 | 25.5 | 6 | 5 | 3.2 | 8 | 10 | 3 | 8.5 | 5 |
8 | 1 | 18 | 4 | 4 | 29.5 | 6 | 6 | 4 | 10 | 13 | 3.5 | 8.5 | 10 | |
10 | 1 | 21 | 5 | 5 | 34.5 | 8 | 7 | 5 | 13 | 16 | 4 | 12 | 60 | |
12 | 1.5 | 25 | 6 | 6 | 41.7 | 10 | 8 | 6 | 14 | 19 | 4 | 13 | 70 | |
16 | 1.5 | 33 | 8 | 8 | 54 | 12 | 10 | 8 | 19 | 24 | 4 | 18.5 | 100 |
Part Number |
---|
E-SPXRKD8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 161.69 | ECONOMY INDEXING PLUNGER | 5 Piece(s) | Available | 9 Day(s) | 10 | 8 | 4 | 4 |
Loading...
Part Number | Thread Pitch | D | S | B | L | L1 | L2 | L3 | Sw1 | Sw2 | Load (N) | Torque (N) | ||
Type | M | Fine | min. | max. | max. | |||||||||
E-SPXRKD (Self-Locking Type) | 6 | 0.75 | 14 | 3.5 | 3 | 25.5 | 6 | 5 | 3.2 | 8 | 10 | 3 | 8.5 | 5 |
8 | 1 | 18 | 4 | 4 | 29.5 | 6 | 6 | 4 | 10 | 13 | 3.5 | 8.5 | 10 | |
10 | 1 | 21 | 5 | 5 | 34.5 | 8 | 7 | 5 | 13 | 16 | 4 | 12 | 60 | |
12 | 1.5 | 25 | 6 | 6 | 41.7 | 10 | 8 | 6 | 14 | 19 | 4 | 13 | 70 | |
16 | 1.5 | 33 | 8 | 8 | 54 | 12 | 10 | 8 | 19 | 24 | 4 | 18.5 | 100 |
Thread | Knob | Body | Pin | Spring | Nut |
Material | Material | Material | Material | Material | |
Fine | A6061 (Black Anodized) | SUS303 | SUS303 | SUS304 | SUS304 |
Type | Standard Type | Locking Mechanism | Self-locking Type | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Stainless Steel | Overall Length | Short | Pin Material | Stainless Steel |
All Stainless | Applicable | Knob | Provided |
Please check the type/dimensions/specifications of the part E-SPXRKD8 in the Index Plungers Compact Body, Stainless Steel series.
Part Number |
---|
E-SPXRKD10 |
E-SPXRKD12 |
E-SPXRKD16 |
E-SPXRKD6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 214.94 | 5 Piece(s) | Available | 9 Day(s) | 10 | 10 | 5 | 5 | |
฿ 397.40 | 5 Piece(s) | Available | 9 Day(s) | 10 | 12 | 6 | 6 | |
฿ 464.29 | 5 Piece(s) | Available | 9 Day(s) | 10 | 16 | 8 | 8 | |
฿ 106.49 | 1 Piece(s) | Available | Same day | 10 | 6 | 3 | 3.5 |
How can we improve?
How can we improve?