(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Square Flanged Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Inner Diameter Minimum/Maximum (mm.) : 6 and 30
● Overall Length Minimum/Maximum (mm.) : 29 and 90
● Operating Temperature (℃) : -20 to 80
● Material
Housing and Ball - SUJ2 Equivalent
Retainer - Resin
[Application]
Square Flanged Linear Bushings are commonly used in various applications in factory automation systems
- Robust square flange for stable and secure installation.
- Available in various sizes
- Durable construction with SUJ2 equivalent material.
- Suitable for varied industrial applications.
- Excellent interchangeability with different shafts.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Housing | Ball | Retainer | Operating Environment Temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||
Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | Resin | -20 to 80℃ | Seal packing Material Nitrile Rubber (-20 to 120℃) |
Product Drawings of Linear Bushings | Instructions for use Linear Bushings | ||||||||
When the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type. | |||||||||
Linear Bushings is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use. | |||||||||
Linear bearing is not suitable for repeated plugging and unplugging. | |||||||||
When inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed. |
Electronic & Electrical Appliances | Automotive | Lithium battery | ||
LCD | Smart phone | Semiconductor | ||
Part Number |
---|
E-LBKP6DMUU |
E-LBKP8DMUU |
E-LBKP10DMUU |
E-LBKP12DMUU |
E-LBKP16DMUU |
E-LBKP20DMUU |
E-LBKP25DMUU |
E-LBKP30DMUU |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Outer Dia. D (Ø) | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 652.60 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 10 | 6 | 29 | 12 | 0.03 | 226 | 310 | |
฿ 652.60 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 10 | 8 | 37 | 15 | 0.03 | 310 | 452 | |
฿ 741.56 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | 13 Day(s) | 10 | 10 | 47 | 19 | 0.03 | 508 | 718 | |
฿ 638.96 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | 13 Day(s) | 10 | 12 | 47 | 21 | 0.03 | 634 | 814 | |
฿ 848.05 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 10 | 16 | 56 | 28 | 0.03 | 1164 | 1448 | |
฿ 805.19 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 10 | 20 | 65 | 32 | 0.038 | 1554 | 2068 | |
฿ 1,172.08 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | 13 Day(s) | 10 | 25 | 83 | 40 | 0.038 | 1725 | 3068 | |
฿ 1,344.00 | ECONOMY LINEAR BUSHINGS | 1 Piece(s) | Available | Same day | 10 | 30 | 90 | 45 | 0.038 | 2440 | 3974 |
Loading...
Housing | Ball | Retainer | Operating Environment Temperature | Accessories | ||
Material | Hardness | Surface Treatment | Material | Material | ||
Equivalent to SUJ2 | 58HRC~ | Electroless Nickel Plating | Equivalent to SUJ2 | Resin | -20 to 80℃ | Seal packing Material Nitrile Rubber (-20 to 120℃) |
Part Number | D | L | ℓ | H | T | d | d1 | t | P.C.D. | W | Lateral misalignment | Number of ball rows | * Perpendicularity | Basic Rated Load | Allowable Static Moment (N·m) | Weight (g) | ||||
dr | Tolerance | Tolerance | Tolerance | C (Dynamic) N | Co (Static) N | Square Flanged | ||||||||||||||
6 | 0 -0.01 | 12 | 0 -0.021 | 29 | ±0.3 | 5 | 28 | 5 | 3.5 | 6 | 3.1 | 20 | 22 | 0.03 | 4 | 0.04 | 226 | 310 | 1.42 | 21 |
8 | 15 | 37 | 32 | 24 | 25 | 310 | 452 | 2.12 | 39 | |||||||||||
10 | 19 | 0 -0.023 | 47 | 6 | 40 | 6 | 4.5 | 7.5 | 4.1 | 29 | 30 | 508 | 718 | 4.37 | 65 | |||||
12 | 21 | 42 | 32 | 32 | 634 | 814 | 6.2 | 69 | ||||||||||||
16 | 28 | 56 | 48 | 38 | 37 | 5 | 1164 | 1448 | 13.1 | 132 | ||||||||||
20 | 0 -0.012 | 32 | 0 -0.028 | 65 | 8 | 54 | 8 | 5.5 | 9 | 5.1 | 43 | 42 | 0.038 | 0.04 | 1554 | 2068 | 18.3 | 197 | ||
25 | 40 | 83 | 62 | 51 | 50 | 6 | 1725 | 3068 | 25.3 | 442 | ||||||||||
30 | 45 | 90 | 10 | 74 | 10 | 6.6 | 11 | 6.1 | 60 | 58 | 2440 | 3974 | 42.7 | 482 |
Type | Flange | Flange Type | Pilot Flanged | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | SUJ2 Equivalent | Outer Cylinder Surface Treatment | Electroless Nickel Plating | Lubrication Type | Not Provided |
Accuracy | High Grade | Ball Recirculating Type | Double | Motion | Linear |
Types | Pilot Flanged | Length | Medium | Flange Shape | Square Flange |
Ball Material | Equivalent to SUJ2 | Retainer Material | Resin | Seal | Provided |
Greased Filled | Not Provided |
How can we improve?
How can we improve?