(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Disc Knob Male Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Disc Knob Male Thread
● Thread Size : M4, M5, M6 and M8
● Material :
Knobs - Phenolic Resin
Screws - Steel Grade Q235
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Body Color | Surface Treatment |
---|---|---|
Body: Phenolic Resin | Black | White Zinc Plating |
Metal Fittings: Q235 |
Part Number | L Selection | D | H | D1 | h | ||||
Type | M | ||||||||
C-NDXM | 4 | 10 | 15 | 20 | 20 | 14.5 | 14 | 5 | |
5 | 10 | 15 | 20 | 20 | 14.5 | 14 | 5 | ||
6 | 15 | 20 | 30 | 25 | 18.5 | 16 | 7 | ||
8 | 15 | 20 | 30 | 32 | 22 | 20 | 9 |
Part Number |
---|
C-NDXM4-10 |
C-NDXM4-15 |
C-NDXM4-20 |
C-NDXM5-10 |
C-NDXM5-15 |
C-NDXM5-20 |
C-NDXM6-15 |
C-NDXM6-20 |
C-NDXM6-30 |
C-NDXM8-15 |
C-NDXM8-20 |
C-NDXM8-30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 28.79 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M4 | 10 | 20 | 15.5 | |
฿ 28.79 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M4 | 15 | 20 | 15.5 | |
฿ 28.79 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M4 | 20 | 20 | 15.5 | |
฿ 28.79 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M5 | 10 | 20 | 15.5 | |
฿ 28.79 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M5 | 15 | 20 | 15.5 | |
฿ 28.79 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M5 | 20 | 20 | 15.5 | |
฿ 31.07 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M6 | 15 | 24.5 | 18.5 | |
฿ 31.07 | ECONOMY KNOB | 4 Piece(s) | Available | 6 Day(s) | M6 | 20 | 24.5 | 18.5 | |
฿ 34.10 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M6 | 30 | 24.5 | 18.5 | |
฿ 40.16 | ECONOMY KNOB | 1 Piece(s) | Available | Same day | M8 | 15 | 32 | 22 | |
฿ 40.16 | ECONOMY KNOB | 4 Piece(s) | Available | 6 Day(s) | M8 | 20 | 32 | 22 | |
฿ 42.43 | ECONOMY KNOB | 4 Piece(s) | Available | 6 Day(s) | M8 | 30 | 32 | 22 |
Loading...
Mounting Section Type | Threaded (Stepped) | Main Body, Type | Round Shape | Main Body Material | Phenol Plastic |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Mounting Section, Surface Treatment | Zinc Plating | Screw Surface Treatment | Zinc Plating |
How can we improve?
How can we improve?