1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Slide Rails Three Step Slide Medium load Type(Width:36mm, Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 721.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

- Slide Rails Three Step Slide Medium Load Type (Width:36mm, Stainless Steel), C-SSRXN36 series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The overall length of the slide rail can be selected up to 711.2 mm.
- The travel length of slide rail can be selected up to 733.2 mm.
- Rated load of slide rail can be selected up to 529 N (When using two pieces).

Economy Slide Rails C-SSRXN36 Series

Stainless SteelCorrosion-ResistantSuperior Load Capacity

- Three-step slide design for medium load applications

- Made from corrosion-resistant stainless steel

- Available in various rail and travel lengths

- Superior load capacity with two pieces

- Economical solution providing durability and reliable performance

Economy Slide Rails C-SSRXN36 Series
MISUMI Economy Logo

MISUMI Standard
MISUMI Standard

Cheaper Price
Cheaper Price

Product Variety
Product Variety

3D CAD
3D CAD Support

Product Overview of Slide Rails

Linear Slide Rails, also known as drawer guide, refers to the hardware connection parts fixed to the equipment or furniture cabinet for in and out of drawer or cabinet board. Slide Rails is suitable for connecting the loading and unloading mechanism, filing cabinet, steel drawer and so on.
The steel ball Slide Rails is basically a two-section or three-section metal slide rail. The common one is the structure installed on the side of the drawer (one set on the left and right), which is relatively simple to install and space-saving.

Product Feature of Slide Rails

The steel ball in the structure can make the force spread around, ensure the stability of the drawer in horizontal and vertical directions, and can bear a large weight.
MISUMI new Economy series Slide Rails adopts high-quality high-accuracy steel ball, and high quality mold forming, featuring small resisting force during assembly and operation, long life, and excellent load-bearing capacity.

Specifications Overview of Slide Rails

Specifications Overview

Dimensional Drawing of Slide Rails

Dimensional Drawing

Usage Method of Slide Rails

Usage Method Usage Method

Example Use of Slide Rails

Example of Use

Precautions of Slide Rails

Precautions for use of Slide Rails

When installing linear Slide Rails, install them in parallel with the left and right rails perpendicular to the ground.
Load resistance will be significantly reduced if the installation is bad. When the slide rail is installed in parallel to the ground, the approximate standard of the rated load is 25% (reference value)
The inner rail is likely to be removed from the outer rail if the load applied exceeds the above reference value, or a load is applied to a gravity position away from the center of the rail when the slide rail is installed in parallel. Please experiment and confirm in advance before using it.

Precautions

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-SSRXN36Y12
C-SSRXN36Y14
C-SSRXN36Y16
C-SSRXN36Y18
C-SSRXN36Y20
C-SSRXN36Y22
C-SSRXN36Y24
C-SSRXN36Y26
C-SSRXN36Y28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Rail Length
(mm)
Load Rating (N / 2 pcs.)
(N)

฿ 721.00

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 327.2304.8529

฿ 821.18

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 378355.6520

฿ 888.16

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 428.4406.4503

฿ 958.05

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 479.2457.2494

฿ 1,465.16

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 530508476

฿ 1,565.91

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 580.8558.8450

฿ 1,450.00

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 631.6609.6432

฿ 1,561.37

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 682.4660.4415

฿ 1,368.64

ECONOMY SLIDE RAIL 1 Piece(s) Available Same day 733.2711.2397

Loading...

  1. 1

Basic Information

Type Slide Material SUS304 Rail Qty. Three-Step Slide
Height(mm) 19.1 Width(mm) 35.3 Surface Treatment Not Provided
Ball Material SUS440C