1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Lead Screws-Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Due to the slight differences between JIS standard and national standard, it is not recommended to use MISUMI's economic type trapezoidal screws to match with MISUMI standard nuts or other domestic brand nuts
  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part01 CLICK here

Product Description

- Lead Screws-Straight
- C-MTSR and C-MTSTR both are in MISUMI economy series.
- Screw Turn Direction : Right-hand thread
- Material of C-MTSR Lead Screws: Equivalent to S45C
- Material of C-MTSTR Lead Screws: Equivalent to SUS303
- Thread Nominal Dia.: 8, 10, 12, 14, 16, 20, 22 and 25 mm.
- Shaft Overall Length L: 50-1200 mm.
- Thead pitch: 1.5, 2, 3 ,4 and 5
- How to select code for order please check on Misumi Economy catalog and Misumi official website.


Product Overview
The trapezoid screw is a sliding feed screw that meets the 30-degree Lead Screw Standard. It is mainly used in transmission (feeding and lifting) and position adjustment devices and has a certain degree of self-locking.
Economy series trapezoid screw with high quality rolled rollers made of material SUS303 or S45C ensures 7e precision. 7 types of additional processing are available at both ends, basically meeting all shapes, no need for secondary processing after purchase.

Used with economy series trapezoid screw nuts, it ensures consistent thread clearance.

Product Feature
The smooth rolling thread surface of the high quality roller guarantees precision.
Continuous metal tissue fibers guarantee high thread strength.
Cold hardening ensures more wear-resistant thread surface.

Specifications Overview
Specifications Overview

Specifications Overview

Dimensional Drawing
Dimensional Drawing

Example of Use
Example of Use

Precautions
1. Do not drop or knock the trapezoidal screw. Otherwise it may cause scratches or damages. Attention should be paid to the fact that impact can cause functional damage, even if it is not visible.
2. When contacting the product, please use protective gloves, safety shoes and other protective equipment to ensure safety.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-MTSR8-[50-500/1]
C-MTSR10-[80-1000/1]
C-MTSR12-[80-1000/1]
C-MTSR14-[80-1000/1]
C-MTSR16-[100-1200/1]
C-MTSR20-[150-1200/1]
C-MTSR22-[150-1200/1]
C-MTSR25-[150-1200/1]
C-MTSTR8-[50-500/1]
C-MTSTR10-[80-1000/1]
C-MTSTR12-[80-1000/1]
C-MTSTR14-[80-1000/1]
C-MTSTR16-[100-1200/1]
C-MTSTR20-[150-1200/1]
C-MTSTR22-[150-1200/1]
C-MTSTR25-[150-1200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread D
(Ø)
Pitch
(mm)
Material Shaft Overall Length L
(mm)

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 81.5S45C50 ~ 500

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 102S45C80 ~ 1000

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 122S45C80 ~ 1000

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 143S45C80 ~ 1000

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 163S45C100 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 204S45C150 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 225S45C150 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 255S45C150 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 81.5SUS30350 ~ 500

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 102SUS30380 ~ 1000

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 122SUS30380 ~ 1000

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 143SUS30380 ~ 1000

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 163SUS303100 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 204SUS303150 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 225SUS303150 ~ 1200

-

ECONOMY TRAPEZOIDAL SCREW 1 Piece(s) 8 Day(s) 255SUS303150 ~ 1200

Loading...

  1. 1

Basic Information

Shaft Shape Straight Type Screw Turn Direction Right-hand thread Surface Treatment Not Provided
Type Lead Screw Shafts Shaft Type Rolled