(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes, 3 holes and 4 holes
● Mounting Distance (mm.) : 20
● Material : SUS304
● Surface Treatment : Sandblasting Grinding
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Type | Material |
C-HHKSN | SUS304 |
Part Number (Type·No. or L) |
C-HHKSN50 |
Part Number | Shape No. | ℓ | L1 | L2 | L3 | Number of segments | *Allowable Load (N) | Weight (g) | |
Type | L | ||||||||
C-HHKSN | 25 | A | 6 | 13 | - | - | 3 | 29.4 | 13 |
30 | 7 | 16 | - | - | 39.2 | 16 | |||
40 | 8 | 24 | - | - | 58.8 | 21 | |||
50 | 10 | 30 | - | - | 68.6 | 26 | |||
65 | B | 8.5 | 24 | 24 | - | 5 | 98.0 | 34 | |
75 | 9.5 | 28 | 28 | - | 107.8 | 39 | |||
90 | 10 | 35 | 35 | - | 127.4 | 47 | |||
100 | C | 11 | 26 | 26 | 26 | 147.0 | 52 |
Part Number (Type·No. or L) |
C-HHKSN50 |
Part Number | Shape No. | ℓ | L1 | L2 | L3 | Number of segments | *Allowable Load (N) | Weight (g) | |
Type | L | ||||||||
C-HHKSN | 25 | A | 6 | 13 | - | - | 3 | 29.4 | 13 |
30 | 7 | 16 | - | - | 39.2 | 16 | |||
40 | 8 | 24 | - | - | 58.8 | 21 | |||
50 | 10 | 30 | - | - | 68.6 | 26 | |||
65 | B | 8.5 | 24 | 24 | - | 5 | 98.0 | 34 | |
75 | 9.5 | 28 | 28 | - | 107.8 | 39 | |||
90 | 10 | 35 | 35 | - | 127.4 | 47 | |||
100 | C | 11 | 26 | 26 | 26 | 147.0 | 52 |
Part Number |
---|
C-HHKSN25 |
C-HHKSN30 |
C-HHKSN40 |
C-HHKSN50 |
C-HHKSN65 |
C-HHKSN75 |
C-HHKSN90 |
C-HHKSN100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Allowable Load (N) |
---|---|---|---|---|---|---|---|
฿ 46.22 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 25 | 29.4 | |
฿ 54.55 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 30 | 39.2 | |
฿ 57.58 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 40 | 58.8 | |
฿ 62.88 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 50 | 68.6 | |
฿ 71.22 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 65 | 98 | |
฿ 84.10 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 75 | 107.8 | |
฿ 103.79 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 90 | 127.4 | |
฿ 121.22 | ECONOMY HINGE | 1 Piece(s) | Available | Same day | 100 | 147 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | SUS304 | Main Body Surface Treatment | Shot Blasting | Width (W)(mm) | 32 |
Additional Function | Not Provided | Mounting Method | Screw Mounting | Mounting Screw Hole Type | Round Hole |
How can we improve?
How can we improve?