(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 4 (Through Hole/Counterbored Hole)
● Mounting Distance (mm.) : 21, 32, 42 and 47
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment : Clear Anodized and Black Anodized
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Utilization Method of Flat Hinges | Lengthwise Utilization | Lateral Utilization | |
A=2XB | A≠2XB | - | |
Allowable Load Calculation Formula | Allowable Load =W | Allowable Load =W(B/A)*2 | Allowable Load =W |
TYPE | Material | Surface Treatment |
C-HHFL | A6063-T5 Bushing: Polyacetal | Alumite Treatment |
C-HHBFL |
Representative Dimensional Drawing | Type of Matching Profile | Suitable Profile | * Allowable Load | Product Model | Surface Treatment | Mounting Pitch S mm | |
KG | N | ||||||
Profile of the Same Size on Two Sides | Link 20/20 Profile | 8 | 78 | C-HHFL5 | Clear Anodized | 21 | |
C-HHBFL5 | Black Anodized | ||||||
10 | 98 | HHPSN5 | Clear Anodized | ||||
HHPBSN5 | Black Anodized | ||||||
20 | 196 | C-HHDL5 | Clear Anodized | ||||
C-HHBDL5 | Black Anodized | ||||||
Link 30/30 Profile | 8 | 78 | C-HHFL6 | Clear Anodized | 32 | ||
C-HHBFL6 | Black Anodized | ||||||
10 | 98 | HHPSN6 | Clear Anodized | ||||
HHPBSN6 | Black Anodized | ||||||
20 | 196 | C-HHDL6 | Clear Anodized | ||||
C-HHBDL6 | Black Anodized | ||||||
Link 40/40 Profile | 8 | 78 | C-HHFL8 | Clear Anodized | 42 | ||
C-HHBFL8 | Black Anodized | ||||||
10 | 98 | HHPSN8 | Clear Anodized | ||||
HHPBSN8 | Black Anodized | ||||||
20 | 196 | C-HHDL8 | Clear Anodized | ||||
C-HHBDL8 | Black Anodized | ||||||
Link 45/45 Profile | 12 | 118 | C-HHFL8-45 | Clear Anodized | 47 | ||
C-HHBFL8-45 | Black Anodized | ||||||
15 | 147 | HHPSN8-45 | Clear Anodized | ||||
HHPBSN8-45 | Black Anodized | ||||||
30 | 294 | C-HHDL8-45 | Clear Anodized | ||||
C-HHBDL8-45 | Black Anodized | ||||||
Profile with Different Sizes on Two Sides | Link 20/30 Profile | 8 | 78 | C-HHFLS6-5 | Clear Anodized | 26.5 | |
10 | 98 | HHPSF6-5 | |||||
20 | 196 | C-HHDLS6-5 | |||||
Link 30/40 Profile | 8 | 78 | C-HHFLS8-5 | 31.5 | |||
10 | 98 | HHPSF8-5 | |||||
20 | 196 | C-HHDLS8-5 | |||||
Link 20/45 Profile | 8 | 78 | C-HHFLS845-5 | 34 | |||
10 | 98 | HHPSF845-5 | |||||
20 | 196 | C-HHDLS845-5 | |||||
Link 20/40 Profile | 12 | 118 | C-HHFLS8-6 | 37 | |||
15 | 147 | HHPSF8-6 | |||||
30 | 294 | C-HHDLS8-6 | |||||
Link 30/45 Profile | 12 | 118 | C-HHFLS845-6 | 39 | |||
15 | 147 | HHPSF845-6 | |||||
30 | 294 | C-HHDLS845-6 |
Part Number | * Allowable Load | Weight g | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Counterbored Hole | ||||||||||
C-HHFL Clear Anodized C-HHBFL Black Anodized | 5 | 8 | 78 | 24 | 47 | 35.4 | 11 | 25 | 7.2 | 21 | 5.5 | 11 | 3.5 | 5.5 | 5 |
6 | 30 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 13 | 6 | 5.5 | |||||
8 | 50 | 63 | 62 | 13 | 37 | 10 | 42 | ||||||||
8-45 | 12 | 118 | 72 | 80 | 10 | 43 | 16.5 | 47 | 4.5 | ||||||
5 | 8 | 78 | 24 | 47 | 35.4 | 11 | 25 | 7.2 | 21 | 5.5 | 11 | 3.5 | 5.5 | 5 | |
6 | 30 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 13 | 6 | 5.5 | |||||
8 | 50 | 63 | 62 | 13 | 37 | 10 | 42 | ||||||||
8-45 | 12 | 118 | 72 | 80 | 10 | 43 | 16.5 | 47 | 4.5 |
Dimensional Drawing
Part Number | * Allowable Load | Weight g | L | W | K | P | J | S | N | T | E | R | |||
Type | No. | kg | N | Through Hole | Counterbored Hole | ||||||||||
C-HHFL Clear Anodized C-HHBFL Black Anodized | 5 | 8 | 78 | 24 | 47 | 35.4 | 11 | 25 | 7.2 | 21 | 5.5 | 11 | 3.5 | 5.5 | 5 |
6 | 30 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 13 | 6 | 5.5 | |||||
8 | 50 | 63 | 62 | 13 | 37 | 10 | 42 | ||||||||
8-45 | 12 | 118 | 72 | 80 | 10 | 43 | 16.5 | 47 | 4.5 | ||||||
5 | 8 | 78 | 24 | 47 | 35.4 | 11 | 25 | 7.2 | 21 | 5.5 | 11 | 3.5 | 5.5 | 5 | |
6 | 30 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 13 | 6 | 5.5 | |||||
8 | 50 | 63 | 62 | 13 | 37 | 10 | 42 | ||||||||
8-45 | 12 | 118 | 72 | 80 | 10 | 43 | 16.5 | 47 | 4.5 |
Part Number |
---|
C-HHBFL5 |
C-HHBFL5-2 |
C-HHBFL5-3 |
C-HHBFL6 |
C-HHBFL6-2 |
C-HHBFL6-3 |
C-HHBFL8 |
C-HHBFL8-2 |
C-HHBFL8-3 |
C-HHBFL8-45 |
C-HHFL5 |
C-HHFL5-2 |
C-HHFL5-3 |
C-HHFL6 |
C-HHFL6-2 |
C-HHFL6-3 |
C-HHFL8 |
C-HHFL8-2 |
C-HHFL8-3 |
C-HHFL8-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (mm) | Allowable Load (N) | Main Body Surface Treatment | Width (W) (mm) | Mounting Pitch S (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 90.16 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Black Anodizing Treatment | 35.4 | 21 | |
฿ 94.81 | ECONOMY ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Black Anodizing Treatment | 35.4 | 21 | |
฿ 188.96 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 66 | 147 | [Anodize] Black Anodizing Treatment | 35.4 | 21 | |
฿ 100.00 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Black Anodizing Treatment | 48 | 32 | |
฿ 103.25 | ECONOMY ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Black Anodizing Treatment | 48 | 32 | |
฿ 201.30 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 78 | 147 | [Anodize] Black Anodizing Treatment | 48 | 32 | |
฿ 109.10 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 63 | 78 | [Anodize] Black Anodizing Treatment | 62 | 42 | |
฿ 113.64 | ECONOMY ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 63 | 78 | [Anodize] Black Anodizing Treatment | 62 | 42 | |
฿ 248.05 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 113 | 147 | [Anodize] Black Anodizing Treatment | 62 | 42 | |
฿ 118.19 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 63 | 118 | [Anodize] Black Anodizing Treatment | 80 | 47 | |
฿ 84.85 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Natural Color Anodizing Treatment | 35.4 | 21 | |
฿ 88.31 | ECONOMY ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Natural Color Anodizing Treatment | 35.4 | 21 | |
฿ 179.87 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 66 | 147 | [Anodize] Natural Color Anodizing Treatment | 35.4 | 21 | |
฿ 93.94 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Natural Color Anodizing Treatment | 48 | 32 | |
฿ 98.05 | ECONOMY ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 47 | 78 | [Anodize] Natural Color Anodizing Treatment | 48 | 32 | |
฿ 192.21 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 78 | 147 | [Anodize] Natural Color Anodizing Treatment | 48 | 32 | |
฿ 100.76 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 63 | 78 | [Anodize] Natural Color Anodizing Treatment | 62 | 42 | |
฿ 105.19 | ECONOMIC ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 63 | 78 | [Anodize] Natural Color Anodizing Treatment | 62 | 42 | |
฿ 238.96 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 113 | 147 | [Anodize] Natural Color Anodizing Treatment | 62 | 42 | |
฿ 121.22 | ECONOMY HINGS | 1 Piece(s) | Available | Same day | 63 | 118 | [Anodize] Natural Color Anodizing Treatment | 80 | 47 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Operating Environment | Standard |
---|---|---|---|---|---|
Body Material | A6063 | Additional Function | Not Provided | Mounting Method | Screw Mounting |
Mounting Screw Hole Type | Cone |
How can we improve?
How can we improve?