(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High cost-effective handwheels
Part Number |
---|
C-SHSB80 |
C-SHSB100 |
C-SHSB125 |
C-SHSB140 |
C-SHSB160 |
C-SHSB200 |
C-SHSB250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Handle, Outer Dia. D (Ø) | Mounting Section, Outer Dia. d1 (Ø) | Diameter of Grip D | Length of Grip H |
---|---|---|---|---|---|---|---|---|---|
฿ 1,315.50 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 80 | 5.9 | 18 | 42 | |
฿ 1,377.55 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 100 | 8 | 22 | 52 | |
฿ 1,473.93 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 125 | 10 | 23 | 67 | |
฿ 1,563.10 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 140 | 10 | 26 | 82 | |
฿ 1,685.52 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 160 | 12 | 26 | 82 | |
฿ 1,931.67 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 200 | 12 | 28 | 92 | |
฿ 2,291.75 | HANDLE | 1 Piece(s) | Available | 6 Day(s) | 250 | 12 | 28 | 92 |
Loading...
Handwheel Type | Solid | Handle, Material | A5056 | Mounting Section, Hole Machining | Round Hole |
---|---|---|---|---|---|
Grip | With Handle | Grip Type | Revolving Handle | Handle, Surface | Black Anodize |
Grip Material | Phenol | Handle Surface | None |
How can we improve?
How can we improve?