1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Metal solid handwheels With grips

Metal solid handwheels  With grips
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,409.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High cost-effective handwheels

 
Part Number
C-AHSB100
C-AHSB125
C-AHSB140
C-AHSB160
C-AHSB200
C-AHSB250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHandle, Outer Dia. D
(Ø)
Mounting Section, Outer Dia. d1
(Ø)
Diameter of Grip D Length of Grip H

฿ 1,409.93

HANDLE 1 Piece(s) Available 6 Day(s) 10082252

฿ 1,511.42

HANDLE 1 Piece(s) Available 6 Day(s) 125102367

฿ 1,611.63

HANDLE 1 Piece(s) Available 6 Day(s) 140102682

฿ 1,742.88

HANDLE 1 Piece(s) Available 6 Day(s) 160122682

฿ 2,009.20

HANDLE 1 Piece(s) Available 6 Day(s) 200122892

฿ 2,397.83

HANDLE 1 Piece(s) Available 6 Day(s) 250122892

Loading...

  1. 1

Basic Information

Handwheel Type Solid Handle, Material Cast Iron Mounting Section, Hole Machining Round Hole
Grip With Handle Grip Type Revolving Handle Handle, Surface Black Coating
Grip Material Phenol Handle Surface None