1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Knurled Knobs

Knurled Knobs
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 80.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part19 CLICK here

Product Description

Knurled Knobs
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knurled Knobs
● Thread Size : M3, M4, M5, M6, M8 and M10
● Material : Stainless Steel
● Main Body Diameter (mm.) : 12, 16, 20, 24, 30 and 36
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on



Knobs Product Overview

For embossed Knobs, you can choose the diameter of the top knob head according to your needs. For details, please refer to the specification table.
This series of products are standard type. After the standard type is installed, the knob head can be close to the object to be installed.
 
110310219689 Embossed Knob Product Drawings This series are standard products. Please refer to the catalog for more products

Knobs Product Feature

【Knobs Features】
The holding part of this product is knurled, easy to grip and use.
The surface treatment is hairline finish, with beautiful appearance.

Knobs Specifications Overview

Material Surface Treatment Head Shape
Stainless Steel Brushed Round

Knobs Example of Use

Example of Use
Embossed Knobs Example of use

Embossed Knobs Example of use: Small universal toolbox

Knobs Precautions

This series of products are standard type. After the standard type is installed, the Knobs head can be close to the object to be installed.


Knobs Dimensional Drawing

110310219689 Embossed Knob Dimensional Drawing

Knobs Specification Table

Part NumberLDA
TypeM
C-NOOS316122.51
410163.51.5

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-NOMS3
C-NOMS5
C-NOMS6
C-NOMS8
C-NOMS10
C-NOOS3-10
C-NOOS3-16
C-NOOS4-10
C-NOOS4-16
C-NOOS4-20
C-NOOS5-10
C-NOOS5-16
C-NOOS5-20
C-NOOS5-25
C-NOOS6-10
C-NOOS6-16
C-NOOS6-20
C-NOOS6-25
C-NOOS8-16
C-NOOS8-20
C-NOOS8-25
C-NOOS8-30
C-NOOS10-20
C-NOOS10-25
C-NOOS10-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Dia. M Mounting Section Type Mounting Section, Length L
(mm)
Threaded End Machining Set Screw Flat Machining Tapped, Round Hole Machining Main Body Dia. D
(Ø)
Main Body Height H
(mm)

฿ 80.52

ECONOMY KNOBS 1 Piece(s) Available Same day M3Tapped3-NoneThrough123

฿ 168.83

ECONOMY KNOBS 1 Piece(s) Available Same day M5Tapped5-NoneThrough205

฿ 138.31

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M6Tapped6-NoneThrough246

฿ 157.14

ECONOMY KNOBS 1 Piece(s) Available Same day M8Tapped8-NoneThrough308

฿ 214.94

ECONOMY KNOBS 1 Piece(s) Available Same day M10Tapped10-NoneThrough3610

฿ 81.82

ECONOMY KNOBS 1 Piece(s) Available Same day M3Threaded10None--122.5

฿ 115.00

ECONOMY KNOBS 1 Piece(s) Available Same day M3Threaded16None--122.5

฿ 177.28

ECONOMY KNOBS 1 Piece(s) Available Same day M4Threaded10None--163.5

฿ 142.21

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M4Threaded16None--163.5

฿ 161.04

ECONOMY KNOBS 1 Piece(s) Available Same day M4Threaded20None--163.5

฿ 155.19

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M5Threaded10None--204

฿ 164.29

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M5Threaded16None--204

฿ 157.79

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M5Threaded20None--204

฿ 188.96

ECONOMY KNOBS 1 Piece(s) Available Same day M5Threaded25None--204

฿ 161.04

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M6Threaded10None--245

฿ 187.66

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M6Threaded16None--245

฿ 215.58

ECONOMY KNOBS 1 Piece(s) Available Same day M6Threaded20None--245

฿ 246.75

ECONOMY KNOBS 1 Piece(s) Available Same day M6Threaded25None--245

฿ 213.64

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M8Threaded16None--306

฿ 235.06

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M8Threaded20None--306

฿ 259.74

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M8Threaded25None--306

฿ 346.75

ECONOMY KNOBS 4 Piece(s) Available 44 Day(s) M8Threaded30None--306

฿ 337.66

ECONOMY KNOBS 1 Piece(s) Available Same day M10Threaded20None--368

฿ 341.56

ECONOMY KNOBS 1 Piece(s) Available Same day M10Threaded25None--368

฿ 422.08

ECONOMY KNOBS 4 Piece(s) Available 46 Day(s) M10Threaded30None--368

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Main Body Material Stainless Steel Round Shape, Type Cylindrical Shape
Mounting Section, Material Stainless Steel Side Machined Knurling Additional Function None
Main Body, Surface Treatment Hairline Finish Mounting Section, Surface Treatment Not Provided

Frequently Asked Questions (FAQ)

Question: Is there anything to pay attention to when selecting products?
Answer: In addition to the value of the basic M dimension of the mounting part, if you select the male thread product, you need to confirm the screw length.
Question: Can the knob body phenolic resin be used for high temperatures?
Answer: Phenolic resin is a high temperature resistant material and can be used in normal high temperature environments. The reference applicable temperature is 0 to 80℃. Actual use needs to be analyzed according to specific working conditions.