(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Vertical Toggle Clamps.
・ Body Material: Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 441 N for secure clamping.
・ Arm Opening and Closing Angle: Provides a 104° range of motion.
・ Handle Opening and Closing Angle: Comfortable 62° angle for operation.
・ Included Accessories: Stainless Steel Hex Flat Head Bolt.
・ Bolt Size: M5
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Part Number of Vertical Hold-Down Toggle Clamps | C-LD-101ASS |
Vertical Hold-Down Toggle Clamps Body Material | Stainless Steel |
Material of Handle | PVC |
Surface Treatment | - |
Closing Pressure (N) | MAX 441 |
Weight (g) | 60 |
Arm Opening and Closing Angle | 104° |
Handle Opening and Closing Angle | 62° |
Accessories | Stainless Steel Hex Flat Head Bolt |
Bolt | M5 |
Attaching Method | Flange Base | Tightening Force(N) | 441 | Body Material | Stainless Steel |
---|---|---|---|---|---|
Clamp Screw Size | M5 | Clamp Screw Material | Stainless Steel | Product Category | Body |
Tightening Force (Range Selectable)(N) | ~499 | Tip Screw Type | Stainless Steel Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Material | Stainless steel |
Please check the type/dimensions/specifications of the part C-LD-101ASS in the Toggle Clamps Vertical, Hold Down Pressure 441N, Stainless Steel series.
How can we improve?
How can we improve?