(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Universal Mount Toggle Clamps Side Push Type.
・ Body Material: A3 low carbon steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: Blue Zinc Electroplating for corrosion resistance.
・ Maximum Closing Pressure: Up to 900 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 189° angle for operation.
・ Included Accessories: Steel Hex Flat Head Bolt.
・ Bolt Size: M6
・ This is an economy item; The price is cheaper than the MISUMI standard product.
- High Clamping Power: Achieve superior clamping strength with a robust force, perfect for demanding applications that require secure fixation.
- Universal Mounting Flexibility: The universal mount design allows for versatile installation at any angle, making it adaptable to various setups and environments.
- Durable and Resistant: Constructed from A3 low carbon steel and finished with blue zinc electroplating for enhanced durability and resistance to corrosion.
- Ergonomic Operation: The specified handle opening angle provides a comfortable and efficient user experience, reducing operator fatigue during extended use.
- Cost-Effective Quality: Benefit from high-performance features at an economical price, delivering exceptional value without compromising on reliability.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Part Number of Toggle Clamp | C-LD-36202M |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 900 |
Weight (g) | 113 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 189° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M6 |
Type | Side Push | Tightening Force(N) | 900 | Attaching Method | No Base |
---|---|---|---|---|---|
Body Material | Steel | Clamp Screw | Stationary | Clamp Screw Size | M6 |
Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | ~1399 | Tip Accessories | Steel Bolt |
Please check the type/dimensions/specifications of the part C-LD-36202M in the Toggle Clamps Side Push Type, 900N, Universal Mount series.
How can we improve?
How can we improve?