(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
・ Product Type: Toggle Clamps Side Push Type.
・ Body Material: Stainless Steel ensures durability.
・ Handle Material: PVC offers a comfortable grip.
・ Surface Treatment: -
・ Maximum Closing Pressure: Up to 450 N for secure clamping.
・ Handle Opening and Closing Angle: Comfortable 185° angle for operation.
・ Included Accessories: Stainless Steel Hex Flat Head Bolt.
・ Nut Size: M4
・ This is an economy item; The price is cheaper than the MISUMI standard product.
- Stainless Steel Durability: Engineered with robust stainless steel to withstand harsh conditions and resist rust.
- Efficient Clamping Force: Delivers a reliable clamping force for secure and precise workpiece fixation.
- Ergonomic Design: Features a specified handle angle for comfortable operation and easy handling
- Cost-Effective Solution: Enjoy top-notch performance at a fraction of the cost with our budget-friendly Economy Series.
- Versatile Usage: Perfect for a range of applications including electronics, automotive, medical, and DIY projects.
MISUMI Standard
Cheaper Price
Product Variety
3D CAD Support
Part Number of Toggle Clamp | C-LD-301ASS |
Body Material | Stainless Steel |
Material of Handle | PVC |
Surface Treatment | - |
Closing Pressure (N) | MAX 450 |
Weight (g) | 50 |
Arm Opening and Closing Angle | / |
Handle Opening and Closing Angle | 185° |
Accessories | Stainless Steel Hex Flat Head Bolt |
Bolt | M4 |
Type | Side Push | Tightening Force(N) | 450 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Stainless Steel | Clamp Screw | Stationary | Clamp Screw Size | M4 |
Clamp Screw Material | Stainless Steel | Tightening Force (Range Selectable)(N) | ~1399 | Tip Accessories | Stainless Steel Bolt |
Please check the type/dimensions/specifications of the part C-LD-301ASS in the Toggle Clamps Side Push Type, 450N, Stainless Steel series.
How can we improve?
How can we improve?