(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | C-LD-21502B |
Body Material | A3 |
Material of Handle | PVC |
Surface Treatment | Blue Zinc Electroplating |
Closing Pressure (N) | MAX 1500 |
Weight (g) | 230 |
Arm Opening and Closing Angle | 93° |
Handle Opening and Closing Angle | 77° |
Accessories | Steel Hex Flat Head Bolt |
Bolt | M6 |
Attaching Method | Flange Base | Tightening Force(N) | 1500 | Body Material | S45C |
---|---|---|---|---|---|
Clamp Screw Size | M6 | Clamp Screw Material | Steel | Tightening Force (Range Selectable)(N) | 500-2279 |
Tip Screw Type | Steel Bolt | Tip Screw Position Adjustment | Slide Adjustment | Closing Pressure(N) | 1500 |
Please check the type/dimensions/specifications of the part C-LD-21502B in the Bottom Fixed Closing Pressure of Horizontal Toggle Clamp 1500N series.
How can we improve?
How can we improve?