(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Small Diameter Embossed Knob Stepped Type Male Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Knob Stepped Type Male Thread
● Thread Size : M4 and M5
● Main Body Diameter (mm.) : 12 and 16
● Material : Stainless Steel
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Surface Treatment | Head Shape |
---|---|---|
Stainless Steel | Brushed | Round |
Part Number | L | D | d | A | H | S | ℓ | |
Type | M | |||||||
C-NKOSC | 4 | 10 | 12 | 8 | 3.5 | 9.5 | 6 | 1.5 |
5 | 10 | 16 | 10 | 4 | 11.5 | 7.5 |
Part Number |
---|
C-NKOSC4-10-12 |
C-NKOSC5-10-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. M | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 177.28 | ECONOMY KNOBS | 1 Piece(s) | Available | Same day | M4 | 12 | 9.5 | |
฿ 225.00 | ECONOMY KNOBS | 1 Piece(s) | Available | Same day | M5 | 16 | 11.5 |
Loading...
Mounting Section Type | Threaded (Stepped) | Mounting Section, Length L(mm) | 10 | Main Body, Type | Round Shape |
---|---|---|---|---|---|
Main Body Material | Stainless Steel | Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Stainless Steel |
Threaded End Machining | None | Side Machined | Knurling | Additional Function | None |
Main Body, Surface Treatment | Hairline Finish | Mounting Section, Surface Treatment | Not Provided |
How can we improve?
How can we improve?