(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Embossed Knob Stepped Type Female Thread
Knobs Screws are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Embossed Round Shape with Knurling
● Thread Size : M3, M6 and M10
● Material : Stainless Steel
● Surface Treatment : Brushed
[Application]
Knobs Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Material | Surface Treatment | Head Shape |
---|---|---|
Stainless Steel | Brushed | Round |
Part Number | D | H | A | S | d | |
Type | M | |||||
C-NKMS | 3 | 12 | 3 | 2.5 | 5 | 6 |
6 | 24 | 6 | 5 | 10 | 12 | |
10 | 36 | 10 | 8 | 15 | 20 |
Part Number |
---|
C-NKMS3 |
C-NKMS6 |
C-NKMS10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Dia. M | Mounting Section, Length L (mm) | Main Body Dia. D (Ø) | Main Body Height H (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 147.73 | ECONOMY KNOBS | 1 Piece(s) | Available | Same day | M3 | 7.5 | 12 | 7.5 | |
฿ 205.31 | ECONOMY KNOBS | 1 Piece(s) | Available | Same day | M6 | 15 | 24 | 15 | |
฿ 415.16 | ECONOMY KNOBS | 4 Piece(s) | Available | 6 Day(s) | M10 | 23 | 36 | 23 |
Loading...
Mounting Section Type | Tapped (Stepped) | Main Body, Type | Round Shape | Main Body Material | Stainless Steel |
---|---|---|---|---|---|
Round Shape, Type | Cylindrical Shape | Mounting Section, Material | Stainless Steel | Threaded End Machining | None |
Set Screw Flat Machining | None | Side Machined | Knurling | Additional Function | None |
Tapped, Round Hole Machining | Through | Main Body, Surface Treatment | None | Mounting Section, Surface Treatment | Not Provided |
How can we improve?
How can we improve?