(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Comes with a lead wire that does not require soldering or caulking.
Manufacturers handling contact probes have expanded significantly!
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | End Shape | Receptacle Outermost Dia. D (Range) (Ø) | Barrel, Receptacle O.D. (Ø) | Barrel, Receptacle Length L2 (Range) (mm) | Receptacle Outermost Diameter (Ø) | Barrel, Receptacle Length (mm) | Lead Wire Color | Lead Wire Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 168.35 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 25.1~30 | 1.42 | 29.2 | BL (Blue) | 1,000 | |
฿ 91.00 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 25.1~30 | 1.42 | 29.2 | BL (Blue) | 400 | |
฿ 168.35 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 25.1~30 | 1.42 | 29.2 | R (Red) | 1,000 | |
฿ 91.00 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 25.1~30 | 1.42 | 29.2 | R (Red) | 400 | |
฿ 168.35 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 25.1~30 | 1.42 | 29.2 | W (White) | 1,000 | |
฿ 91.00 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 25.1~30 | 1.42 | 29.2 | W (White) | 400 | |
฿ 145.60 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 0.01~1 | 0.85 | 25.1~30 | 0.97 | 25.3 | BL (Blue) | 1,000 | |
฿ 113.75 | RECEPTACLE | 1 Piece(s) | Available | Same day | 10 | [Cylinder] B Solder and Crimp Type | 0.01~1 | 0.85 | 25.1~30 | 0.97 | 25.3 | BL (Blue) | 400 | |
฿ 145.60 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 0.01~1 | 0.85 | 25.1~30 | 0.97 | 25.3 | R (Red) | 1,000 | |
฿ 113.75 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 0.01~1 | 0.85 | 25.1~30 | 0.97 | 25.3 | R (Red) | 400 | |
฿ 145.60 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 0.01~1 | 0.85 | 25.1~30 | 0.97 | 25.3 | W (White) | 1,000 | |
฿ 113.75 | RECEPTACLE | 1 Piece(s) | Available | Same day | 10 | [Cylinder] B Solder and Crimp Type | 0.01~1 | 0.85 | 25.1~30 | 0.97 | 25.3 | W (White) | 400 | |
฿ 131.95 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 1.01~1.5 | 1.10 | 15.1~20 | 1.30 | 17.1 | BL (Blue) | 1,000 | |
฿ 100.10 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 1.01~1.5 | 1.10 | 15.1~20 | 1.30 | 17.1 | BL (Blue) | 400 | |
฿ 131.95 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 1.01~1.5 | 1.10 | 15.1~20 | 1.30 | 17.1 | R (Red) | 1,000 | |
฿ 100.10 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 1.01~1.5 | 1.10 | 15.1~20 | 1.30 | 17.1 | R (Red) | 400 | |
฿ 131.95 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 1.01~1.5 | 1.10 | 15.1~20 | 1.30 | 17.1 | W (White) | 1,000 | |
฿ 100.10 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | - | 1.01~1.5 | 1.10 | 15.1~20 | 1.30 | 17.1 | W (White) | 400 | |
฿ 168.35 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 15.1~20 | 1.42 | 17.5 | BL (Blue) | 1,000 | |
฿ 91.00 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 15.1~20 | 1.42 | 17.5 | BL (Blue) | 400 | |
฿ 168.35 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 15.1~20 | 1.42 | 17.5 | R (Red) | 1,000 | |
฿ 91.00 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 15.1~20 | 1.42 | 17.5 | R (Red) | 400 | |
฿ 168.35 | RECEPTACLE | 1 Piece(s) | Available | 5 Day(s) | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 15.1~20 | 1.42 | 17.5 | W (White) | 1,000 | |
฿ 91.00 | RECEPTACLE | 1 Piece(s) | Same day | 10 | [Cylinder] B Solder and Crimp Type | 1.01~1.5 | 1.32 | 15.1~20 | 1.42 | 17.5 | W (White) | 400 |
Loading...
Type | Receptacle | Plunger Surface Treatment | Nickel Plating Base, Gold Plating | Barrel, Receptacle Material | Brass |
---|---|---|---|---|---|
Properties | Standard |
How can we improve?
How can we improve?