(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product is much lower than, and can be delivered more quickly than the existing products.
Part Number |
---|
JBK5-2.0-[5-10/0.1] |
JBK5-2.1-[5-10/0.1] |
JBK5-2.2-[5-10/0.1] |
JBK5-2.3-[5-10/0.1] |
JBK5-2.4-[5-10/0.1] |
JBK5-2.5-[5-10/0.1] |
JBK5-2.6-[5-10/0.1] |
JBK5-2.7-[5-10/0.1] |
JBK5-2.8-[5-10/0.1] |
JBK5-2.9-[5-10/0.1] |
JBK5-3.0-[5-10/0.1] |
JBK7-2.0-[5-10/0.1] |
JBK7-2.1-[5-10/0.1] |
JBK7-2.2-[5-10/0.1] |
JBK7-2.3-[5-10/0.1] |
JBK7-2.4-[5-10/0.1] |
JBK7-2.5-[5-10/0.1] |
JBK7-2.6-[5-10/0.1] |
JBK7-2.7-[5-10/0.1] |
JBK7-2.8-[5-10/0.1] |
JBK7-2.9-[5-10/0.1] |
JBK7-3.0-[5-10/0.1] |
JBK7-3.1-[5-10/0.1] |
JBK7-3.2-[5-10/0.1] |
JBK7-3.3-[5-10/0.1] |
JBK7-3.4-[5-10/0.1] |
JBK7-3.5-[5-10/0.1] |
JBK7-3.6-[5-10/0.1] |
JBK7-3.7-[5-10/0.1] |
JBK7-3.8-[5-10/0.1] |
JBK7-3.9-[5-10/0.1] |
JBK7-4.0-[5-10/0.1] |
JBK7-4.1-[5-10/0.1] |
JBK7-4.2-[5-10/0.1] |
JBK7-4.3-[5-10/0.1] |
JBK7-4.4-[5-10/0.1] |
JBK7-4.5-[5-10/0.1] |
JBK7-4.6-[5-10/0.1] |
JBK7-4.7-[5-10/0.1] |
JBK7-4.8-[5-10/0.1] |
JBK7-4.9-[5-10/0.1] |
JBK7-5.0-[5-10/0.1] |
JBK8-3.0-[5-15/0.1] |
JBK8-3.1-[5-15/0.1] |
JBK8-3.2-[5-15/0.1] |
JBK8-3.3-[5-15/0.1] |
JBK8-3.4-[5-15/0.1] |
JBK8-3.5-[5-15/0.1] |
JBK8-3.6-[5-15/0.1] |
JBK8-3.7-[5-15/0.1] |
JBK8-3.8-[5-15/0.1] |
JBK8-3.9-[5-15/0.1] |
JBK8-4.0-[5-15/0.1] |
JBK8-4.1-[5-15/0.1] |
JBK8-4.2-[5-15/0.1] |
JBK8-4.3-[5-15/0.1] |
JBK8-4.4-[5-15/0.1] |
JBK8-4.5-[5-15/0.1] |
JBK8-4.6-[5-15/0.1] |
JBK8-4.7-[5-15/0.1] |
JBK8-4.8-[5-15/0.1] |
JBK8-4.9-[5-15/0.1] |
JBK8-5.0-[5-15/0.1] |
JBK8-5.1-[5-15/0.1] |
JBK8-5.2-[5-15/0.1] |
JBK8-5.3-[5-15/0.1] |
JBK8-5.4-[5-15/0.1] |
JBK8-5.5-[5-15/0.1] |
JBK8-5.6-[5-15/0.1] |
JBK8-5.7-[5-15/0.1] |
JBK8-5.8-[5-15/0.1] |
JBK8-5.9-[5-15/0.1] |
JBK8-6.0-[5-15/0.1] |
JBK10-4.0-[5-20/0.1] |
JBK10-4.1-[5-20/0.1] |
JBK10-4.2-[5-20/0.1] |
JBK10-4.3-[5-20/0.1] |
JBK10-4.4-[5-20/0.1] |
JBK10-4.5-[5-20/0.1] |
JBK10-4.6-[5-20/0.1] |
JBK10-4.7-[5-20/0.1] |
JBK10-4.8-[5-20/0.1] |
JBK10-4.9-[5-20/0.1] |
JBK10-5.0-[5-20/0.1] |
JBK10-5.1-[5-20/0.1] |
JBK10-5.2-[5-20/0.1] |
JBK10-5.3-[5-20/0.1] |
JBK10-5.4-[5-20/0.1] |
JBK10-5.5-[5-20/0.1] |
JBK10-5.6-[5-20/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Bushing Dia. D (Ø) | Inner Dia. P (Ø) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 5 | 2.0 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.1 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.2 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.3 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.4 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.5 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.6 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.7 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.8 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 5 | 2.9 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 5 | 3 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 7 | 2.0 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.1 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.2 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.3 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.4 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.5 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.6 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.7 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.8 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 2.9 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 7 | 3 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.1 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.2 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.3 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.4 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.5 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.6 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.7 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.8 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 3.9 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 7 | 4 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.1 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.2 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.3 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.4 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.5 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.6 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.7 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.8 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 7 | 4.9 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 7 | 5 | 5 ~ 10 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 8 | 3 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.1 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.2 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.3 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.4 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.5 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.6 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.7 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.8 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 3.9 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.1 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.2 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.3 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.4 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.5 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.6 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.7 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.8 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 4.9 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 8 | 5 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.1 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.2 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.3 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.4 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.5 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.6 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.7 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.8 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 8 | 5.9 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 8 | 6 | 5 ~ 15 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 10 | 4 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.1 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.2 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.3 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.4 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.5 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.6 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.7 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.8 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 4.9 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5.1 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5.2 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5.3 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5.4 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5.5 | 5 ~ 20 | ||
- | LOCATING BUSH | 1 Piece(s) | 7 Day(s) | 10 | 10 | 5.6 | 5 ~ 20 |
Loading...
Basic Shape | Straight | Hole Type | Straight | Hole Shape | Circular Shape |
---|---|---|---|---|---|
With or w/o Tap | Not Tapped | O.D. Tolerance | Standard | Material | Stainless Steel |
Surface Treatment | Not Provided | Hardness | Provided | Material | High Hardness Stainless Steel |
Hardness Details | 35HRC~ | I.D. Tolerance | G6 |
How can we improve?
How can we improve?