Easy-Mount Cam Follower

Brand :
MISUMI
Caution
Product Description
■CFFU ■CFFUR ■ Installation Diagram 

| D | Tolerance |
| 16 | 0 − 0.008 |
| 19 to 30 | 0 − 0.009 |
| 32 to 50 | 0 − 0.011 |
| 52 | 0 − 0.013 |
[ ! ] Delivered with the stopper installed.
[ ! ] Operating Temp.: 80°C or lower
| Application | Type | Shape | Seal | [M] Material | [A] Accessory |
| Easy Mounting | CFFU | Flat | Provided | SUJ2 | d10 or less: Stopper 1 pc. (Plyethylene) d12 or above: Stopper 1 pc. (Polyethylene) Plug 1 pc. (SPCC) |
| CFFUR | Crowned |
Specification Table
| Part Number | — | D |
| CFFU12 | — | 30 |
| Part Number | D Selectable | B | B1 | L | ℓ1 | ℓ2 | d1 | e | r | Recommended Mounting Dimensions | Mass (g) (Reference) | |||||
| Type | dh7 Tolerance | H Tolerance H7 | t (Min.) | f (Min.) | h (Reference) | |||||||||||
| CFFU CFFUR | 6 | − 0.012 | 16 | 11 | 12 | 32 | 5 | 10 | 4 | 0.3 | 0.3 | 6 | 20 | 11 | 10 | 19 |
| 8 | 0 −0.015 | 19 | 0.5 | 8 | 13 | 29 | ||||||||||
| 10 | 22 | 12 | 13 | 33 | 10 | 15 | 43 | |||||||||
| 26 | 59 | |||||||||||||||
| 12 | 0 −0.018 | 30 | 14 | 15 | 35 | 6 | 1 | 0.6 | 12 | 20 | 93 | |||||
| 32 | 103 | |||||||||||||||
| 16 | 35 | 18 | 19.5 | 44.5 | 10 | 16 | 25 | 24 | 15 | 164 | ||||||
| 18 | 40 | 20 | 21.5 | 46.5 | 1 | 18 | 26 | 235 | ||||||||
| 20 | 0 −0.021 | 47 | 24 | 25.5 | 50.5 | 8 | 20 | 36 | 361 | |||||||
| 52 | 436 | |||||||||||||||